For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally. With an adhesive base for quick and easy installation.
These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse. 
It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.
It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.
Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue