Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Reusable

 (5 product groups)


Mounting Cable Ties - Adhesive Mount

Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Mounting Cable Ties - Push-In, Tension Wings, Spacer

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Mounting Cable Ties - Push-In, Tension Wings, Removable, Releasable

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed and released

Beaded Cable Ties - Screw Mount

A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.

These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.

Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.

  • Color: Natural

Beaded Cable Ties - Push Mount

Beaded Cable Ties are designed to allow easy application and release of the cable while preventing slipping. Push Mount Ties facilitate the simple and secure fastening to a panel.