Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

RoHS Screw-On

 (5 product groups)


Leaf Hinges - Half-Threaded Stud & Half Countersunk

Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

Side Hinges

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost, lower security alternative.

Adjustable Torque Hinges - w/Leaf Screw

Adjustable Torque Hinges operate with a single torque adjustment using the screw. Torque Hinges are used to hold doors or panels in position.

Our range features a Black Powder Coated Adjustable Torque Hinge that is surface mounted, which features a body made from 30% Glass Filled Polyamide 6 DIN-EN ISO 1043-1, with Stainless Steel AISI 304 screws and nuts. The hinge torque can be adjusted using a screw, and the hinge rotation is 180 degrees. The hinge is installed and secured using M4 and M6 screws. This hinge provides position control. The torque values available are 0.8Nm and 4.0 Nm. The working temperature is 23F up to 149F.

Also featured are Indexing (Detent) Hinges also made from 30% Glass Filled Polyamide 6, that is black in appearance. They have a Steel EKN6222 pin. The indexing feature allows the hinge to hold its position at the specified angle. Positions available included; 80, 115 and 150 degree angles, as well as a non-indexed option.

This product range also includes Leaf Hinges with a Black Powder Coated Steel body and Stainless Steel pin material. These hinges are generally used for plain or flush mounted, isolated doors. They are ideal for applications including; generators, machinery covers and electric panels. The maximum hinge rotation is 270 degrees, and they are designed for left and right hand applications. M8 x 12mm coach bolts are supplied.

Lift-Off Flag Hinges - Screw-on

Lift Off Hinges, also known as Door Removal Hinges, make the removal of covers, doors and panels simple. When the panel to which the hinge is attached is opened, the top part of the hinge lifts off from the bottom part. We have several Lift-Off Hinges to choose from...

Flush Mount Hinges designed for plain/flush mounted doors, and Surface Mount Hinges that are ideal for electric panels and machinery covers. Both options are made from Zinc Alloy and have a Stainless Steel AISI 304 pin. The lift-off hinge feature makes for easy door and panel removal, while the concealed mounting screws prevent external access to the hinge. They have a maximum hinge rotation of 180 degrees. Both available with Chrome Plated and Black Powder Coated finishes.

Our Surface Mount offer includes Zinc Plated Steel and Stainless Steel Lift off Hinge options designed for plain, flush-mounted doors. The hinge rotation is 270 degrees.

Also available are Nylon Lift-Off Latch/Locks made from 30% Glass Filled Polyamide 6 (PA6) that are suitable for an M8 thread. The fastening bolts are not included. Plastic over plugs are provided with your purchase. These plastic hinges feature a universal lock and hinge design. The hinge rotation is 180 degrees, and the door can be completely removed by unlocking the hinge. Hex head driver insert is used to secure hinges (4mm hex head).

  • Left and Right hand operation.

Screw/Weld-On Concealed Hinges

The Concealed Hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw-on and a door part which is weld-on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors.