Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Socket Head Cap Screws

 (2 product groups)


Socket Head Cap Screws - Plastic Button Head

Socket Head Button Screws, otherwise known as Button Head Screws or Button Head Cap Screws, have a dome shaped head and have less load ability than standard cap heads.

The button socket screw has a featureless head with no visible markings or stamps. providing a nice clean, safe and attractive finish to an assembly. The cylindrical head has a hexagonal (hex) internal drive, making the screw easy to fasten and remove, using a hex key or wrench.

Our range includes a plastic button made from natural Nylon 6/6, which is UL94V2 rated. The thread is M8 x 1.25, and the hex drive size is 5mm.

Socket Head Cap Screws - Plastic Standard Head

Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.

Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.

  • UL94 V2 and UL94 V0 rated
  • Colors: Natural and Light Brown.