Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Round LDPE Thread Protection

 (4 product groups)


Tear-Tab Caps

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Non-Threaded End Caps

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, Elastomeric PE, PE Color: Black, Blue, Natural, Yellow, Red Series Code: SR1062,

Round End Caps - Standard

Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.

Push-In Plugs for NPT Threads

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red