For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(8 product groups)
Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Push In Bumpers, or Bumper Feet, can be used as glides, bumpers, closures, slides, and stops for a variety of applications. The press-fit design holds the Push In Bumper securely in place to protect surfaces from contact. Our Bumper Foot range comes in a choice of two materials.
Push On Feet made from Thermoplastic Elastomers (TPE), a material sometimes referred to as Thermoplastic Rubbers, a class of copolymers or a mix of polymers usually made up of plastic and rubber that comprise of materials with both thermoplastic and elastomeric characteristics. Thanks to the TPE material, these Push In Rubber Bumpers have excellent thermal properties and stability when exposed to an array of temperatures and environmental conditions. They benefit from a heat resistance rating of UL94 HB, and easily mount by pushing into a chassis.
Also available are Bumper Feet made from Flexible Polyvinyl Chloride (PVC), which are designed for use on metal or plastic housings and cases, simply push into punched or drilled holes. Flexible PVC is a soft, malleable material and these PVC Bumpers are a great alternative to Rubber Push In Bumpers.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
Black LDPE Round Heavy Duty Ferrule Caps protect ferrules in tough industrial applications, shielding against damage, dirt, and moisture.
Made from durable low-density polyethylene, they offer a secure fit and easy installation for reliable, long-lasting protection.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.
A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue