Menu Search

We found 343 product types for cable ducts

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Cable Duct - Adhesive Mount, Single-Cable

Single Cable Duct on Adhesive Base is a very secure cable management solution. With a thick adhesive base and a slot-in application style this product provides a strong bonding but simple installation solution. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Duct - Screw Mount, Slotted

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.

Cable Duct - Adhesive Mount, Hinged, Locking

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Fiber Clips - 4-Slot, 8 Cables, 3mm, Snap-In

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 3-Slot, 6 Cables, 3mm, Adhesive Mount

Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Cleats

High-strength corrosion-resistant cable restraint. Secures cables from various forces and provides strain relief.

Cable Clamps - Nail in

Molded in tough, electrically insulating, ultraviolet-resistant, high-density Polyethylene to safely install coax cable, fiber optics, computer networks, telephone and other communication systems.

Cable Glands - Spiral

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: Nylon
  • Colour: Black

Cable Gland Inserts

These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.

Marker Cable Ties

Cable Marker Ties, are simply Marker Ties, are a quick and highly effective way of securing and marking cable bundles. Marker Cable Ties are particularly handy in environments like open-plan offices and other communal working spaces, when identification of cables may be needed.

This Marker Cable Tie range has all of the benefits of a standard cable tie, with the added advantage of an identification tag. The cable tie marker tag can be imprinted or written on with markers, with names or other quick identifiers - helping you to organise and easily maintain your cable bundles, as well as keeping workspaces safe and tidy.

Our Marker Tie range is made from Natural Nylon 6/6, and the tie marker material is UL94 V2 flame resistance rated.

Cable Gland Locknuts

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Standoff Cable Clip

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained. Adhesive mounting for quick and easy installation.

Universal Cable Grip

Universal cable grip allows up to seven cable bundles to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.

Cable Sleeves - Braided

Braided sleeving is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self-closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.

Cable Tie Gun

Cable Tie Guns are suitable cable ties with widths from 2.5-10.0mm, tightening the tie around cable bundles quickly, and in one movement.

Cable Wraps - Spiral

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Standard Cable Ties

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Cable Glands - Straight

Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Conduit,Plastic

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils

Snap-In Cable Hanger

Snap-In Cable Hanger is a simple yet effective solution for organizing and managing cables and cords without screws or adhesives. It has a one-piece design that is self-mounting and can be installed by hand. It withstands temperatures from -40F to 185 F. It is quickly installed by hand by fitting the strap around a cable and pressing it into the hole.

It does not need equipment or tools to be installed. It is used in the electrical industry primarily but also in the automotive sector or construction applications.

  • Material: Nylon, PP
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Releasable Cable Ties

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Belt Cable Ties

Belt Cable Ties are ideal for simple bundling of electrical wires. Belt ties are convenient and effective and the range supports three different types. The ties feature a flexible design and have a quick release mechanism. They are supplied in either natural or black PE

Ball Cable Ties - Labeled

Nylon beaded tie with integral label area for writing. Permanent ink pens, felt tip pens, and pressure-sensitive adhesive labels can be used on polished label area. The LP pointed version can be used to pierce thin materials. The LB version has a blunt tip for general use.

  • of 14