Menu Search

We found 169 product types for wire hooks

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Support Hooks

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Hook & Loop Pieces - Hook Coins

Hook and Loop fasteners have a strong adhesive with high initial tack. The products come on a clear polyester liner for easy release. Bonds well to corrugate, chipboard, glass, wood, powder coated metal, and low surface energy plastics. Specifications: Adhesive: Rubber-based permanent (not recommended in applications with direct UV exposure) Material: 100% nylon with clear polyester film liner Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications Sample books POP displays Exhibits Enclosures Packaging Binders

Hook & Loop - Rolls

A hook and loop material that can mate together easily. Available in rolls that can be cut to any desired length. They are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop Strap - Nylon

A hook and loop material that can mate together easily. These straps do not crush the cables being tied together and they are ideal for fragile cables.

Hook & Loop - Standard Cable Ties

Hook and Look Cable Ties with a VELCRO® brand loop made from Nylon knit, and a Low Density Polyethylene (LDPE) hook. The hook and loop materials mate together easily.

These ties will not crush the cables being tied together, making them an ideal choice for fragile cable assemblies. Hook Loop Cable Ties are easy to assemble and remove - they can be fastened and released several times. This make them highly economical and a sustainable solution.

Our Hook and Look Cable Tie range is available in several color options, including; Black, Blue, Green, Orange, Red and White.

Hook & Loop - Clamps, Side-Opening

A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally. With an adhesive base for quick and easy installation.

Hook & Loop - Clamps, Top-Opening

These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse.

It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.

It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.

Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.

Hook & Loop - Cinch Straps, End Grommet

A hook and loop material that can mate together easily. These are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop - Any Length Cinch Straps

A hook and loop material that can mate together easily. These Plastic Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop Cable Ties, Plenum-Rated

Hook and loop cable ties are commonly used for bundling cables and wires. Our Standard Tie Plenum-Rated rated hook and loop cable ties meet UL94 V-2 requirements, are maroon in color and are available in various lengths to suit your application.

Hook & Loop - Cinch Straps, Centering Grommet

A hook and loop material that can mate together easily. These are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop Cinch Strap With Metal Buckle

This Cinch Strap, which is often referred to as a Hook and Loop Strap, is made from Woven Nylon with a Metal buckle. The Metal Strap Loop is ideal for heavy duty industrial applications.

Cinch Straps are designed with flexible fabric that is affixed to a buckle. They are heavily reliant on the strength of the materials they use. The free-end of the strap is wrapped around the application to be secured, it is then woven through the buckle at the opposite end.

Our Metal Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

  • Available in a choice of sizes
  • Color: Black

Hook & Loop Cinch Strap With Plastic Buckle

A hook and loop material that can mate together easily. These Plastic Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Cable Tie Mounts - Hook & Loop Ties, Snap-In

These Cable Tie Mounts are designed to hold hook and loop cable ties. They snap into a square hole and are available with different spacer lengths.

Cable Tie Mounts - Hook & Loop Ties, Screw Mount

Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.

Cable Tie Mounts - Hook & Loop Ties, Low Profile, Adhesive/Screw Mount

This hook and loop cable tie mount secures a hook and loop cable tie and can be fastened by screw or adhesive. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Connectors

Our PVC screw-on wire connectors are easy to use by simply stripping wires and screwing onto the connector with an inserted spring. Available in various colors and sizes to suit your applications.

Wire Rope Lanyards

Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.

These Cable Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.

  • Wire Materials: Stainless Steel and Galvanized Steel
  • Jacket Materials: Nylon and PVC
  • Jacket Colors: Clear and Green
  • Tab Material: Aluminum
  • Crimp Material: Aluminum
  • Stake Eye Material: Nickel Plated Steel

Not for load-bearing applications, however suitable load-bearing options are available upon request. Additionally, other terminus configurations are also available upon request.

Wire Saddles - Wide

These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.

Wire Harness Clamp

Harness Clamps, also know as Wire Harness Clamps or Wire Harness Clips, gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.

The wiring harness clamp can be installed in advance to the chassis, with cables added at a later time. Once installed, cables can be removed from the wire harness clamp for wiring changes, re-routing and replacements.

The Plastic Wire Harness Clip range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Wire Lock Pins Square

Square Wire Lock Pins provide a convenient way to adjust or remove accessories on equipment. These one-piece pins are commonly referred to as PTO or Clevis Pins, and are designed with all the benefits of a Clevis and Cotter Pin combination, but are an alternative single and dependable assembly.

The pin material is made from Steel, which is an economical material providing good strength. Comes with Zinc Plating finish for added corrosion resistance.

They are easy to use and install - simply pull the wire loop over the pin to lock it in place and reverse this process for easy removal. They come in standard usable lengths and common retainer clearance dimensions.

  • Pin Material: Grade 2 Steel
  • Plating Materials: Yellow Trivalent Zinc.

Wire Lock Pins Round

Round Wire Lock Pins provide a convenient way to adjust or remove accessories on equipment. These one-piece pins are commonly referred to as PTO or Clevis Pins, and are designed with all the benefits of a Clevis and Cotter Pin combination, but are an alternative single and dependable assembly.

The pin material is made from Steel, which is an economical material providing good strength. Comes with Zinc Plating finish for added corrosion resistance.

They come in standard usable lengths and common retainer clearance dimensions.

  • Pin Material: Grade 2 Steel
  • Plating Materials: Black Hexavalent Zinc and Yellow Trivalent Zinc.

Wire Rope Lanyards Coiled

These Coiled urethane tethers, also known as Coiled Lanyards, are extremely durable and highly elastic. A stretched lanyard will expand to more than 10 times its contracted length, making it ideal for securing pins, tools, identification badges, and any application that needs a large positioning tolerance.

A choice of terminus ends are available, including; stake eyes, split rings, and tails. There are also different lengths to choose from, whatever your application needs.

The Lanyard is made from Polyurethane (PU), which is a flexible, lightweight and durable material. It has high abrasion resistance, is resistant to cuts and tears, and offers resistance from oils, ozone and radiation.

  • Lanyard Material: Polyurethane
  • Split Ring Material: Nickel Plated Steel
  • Crimp Material: Aluminum

Not for load bearing applications, however suitable load bearing options are available upon request.

Wire Saddles - Push-In/Nylon

Our push-in split routing wire saddle clamps are designed to allow bundles to be loaded by separating the clip at the base so the clamp cannot be removed without removing the clip from the blind side of the application. These components are available in various colors and are manufactured in nylon 6/6.

Wire Saddle - Panel Cutout

Great for applications where you require the wires to be close to the edge of the panel. Simply push the wires through the arms to hold in place.

  • of 7