Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR2068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|---|---|
R 4,6132 - R 5,1114 | Request the lead time here |
UL94 V-0
|
0.215 in
5.5 mm
|
0.65 in
16.5 mm
|
0.256 in
6.5 mm
|
0.85 in
21.6 mm
|
||
R 5,3851 - R 5,9668 | Request the lead time here |
UL94 V-2
|
0.311 in
7.9 mm
|
0.752 in
19.1 mm
|
0.402 in
10.2 mm
|
0.992 in
25.2 mm
|
||
R 8,2869 - R 8,9587 | 900 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-0
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
1.5 in
38.1 mm
|
||
R 4,0114 - R 4,4446 | 25800 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.215 in
5.5 mm
|
0.65 in
16.5 mm
|
0.256 in
6.5 mm
|
0.85 in
21.6 mm
|
||
R 7,0977 - R 8,0701 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-0
|
0.469 in
11.9 mm
|
0.752 in
19.1 mm
|
0.563 in
14.3 mm
|
1.252 in
31.8 mm
|
||
R 6,172 - R 7,0175 | Request the lead time here |
UL94 V-2
|
0.469 in
11.9 mm
|
0.752 in
19.1 mm
|
0.563 in
14.3 mm
|
1.252 in
31.8 mm
|
||
10233665 | R 5,1709 - R 6,9834 | 47 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.728 in
18.5 mm
|
0.846 in
21.5 mm
|
0.906 in
23.0 mm
|
1.634 in
41.5 mm
|
|
R 6,355 - R 6,8872 | Request the lead time here |
UL94 V-2
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
1.5 in
38.1 mm
|
||
R 32,7553 - R 32,7553 | Request the lead time here |
UL94 V-0
|
1.000 in
25.4 mm
|
1 in
25.4 mm
|
1.248 in
31.7 mm
|
2.5 in
63.5 mm
|
||
R 15,8966 - R 18,0822 | 73 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-0
|
1 in
25.4 mm
|
1 in
25.4 mm
|
1.248 in
31.7 mm
|
2.5 in
63.5 mm
|
||
R 27,842 - R 27,842 | 100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
1.000 in
25.4 mm
|
1 in
25.4 mm
|
1.248 in
31.7 mm
|
2.5 in
63.5 mm
|
||
R 6,8309 - R 7,3909 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-0
|
0.311 in
7.9 mm
|
0.752 in
19.1 mm
|
0.406 in
10.3 mm
|
0.992 in
25.2 mm
|
||
R 20,9374 - R 23,906 | 856 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.579 in
14.7 mm
|
0.984 in
25.0 mm
|
0.752 in
19.1 mm
|
1.654 in
42.0 mm
|
||
R 11,7502 - R 13,0196 | 200 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-0
|
0.875 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
R 10,2175 - R 11,3213 | 219 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.875 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
R 13,676 - R 13,676 | Request the lead time here |
UL94 V-2
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
R 4,664 - R 5,7581 | 297000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.311 in
7.9 mm
|
0.748 in
19.0 mm
|
0.39 in
9.9 mm
|
1 in
25.4 mm
|
||
R 13,3723 - R 16,5089 | Request the lead time here |
UL94 V-2
|
0.752 in
19.1 mm
|
1 in
25.4 mm
|
0.933 in
23.7 mm
|
1.748 in
44.4 mm
|
||
R 8,0391 - R 9,9249 | Request the lead time here |
UL94 V-2
|
0.618 in
15.7 mm
|
1 in
25.4 mm
|
0.764 in
19.4 mm
|
1.657 in
42.1 mm
|
||
R 4,8974 - R 6,046 | 121 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.39 in
9.9 mm
|
0.748 in
19.0 mm
|
0.484 in
12.3 mm
|
1.28 in
32.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue