Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|
R 28,2676 - R 28,2676 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
1.496 in
38.0 mm
|
||
R 51,9068 - R 51,9068 | Request the lead time here |
M10
|
4.724 in
120.0 mm
|
1.89 in
48.0 mm
|
||
R 7,9752 - R 7,9752 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
R 36,9815 - R 38,8962 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
R 29,1118 - R 29,1118 | Request the lead time here |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
R 9,8145 - R 9,8145 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
R 23,9709 - R 23,9709 | Request the lead time here |
M12
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
R 15,3474 - R 15,3474 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
R 21,9658 - R 21,9658 | Request the lead time here |
M8
|
3.15 in
80.0 mm
|
1.496 in
38.0 mm
|
||
R 12,0156 - R 12,0156 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
R 5,8495 - R 5,8495 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
R 27,951 - R 27,951 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
R 15,0911 - R 15,0911 | Request the lead time here |
M10
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
R 16,0409 - R 16,0409 | Request the lead time here |
M10
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
10260258 | R 34,5543 - R 38,3836 | 300 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
|
R 14,0508 - R 14,0508 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
R 21,0461 - R 21,0461 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
R 21,7745 - R 26,8821 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
R 13,1161 - R 13,1161 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
R 20,6994 - R 22,9909 | Request the lead time here |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue