Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
---|---|---|---|---|---|---|
R 20,8078 - R 81,0124 | Request the lead time here |
M8
|
|
|
||
R 18,9958 - R 18,9958 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 14,9253 - R 14,9253 | Request the lead time here |
M8
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
R 22,5537 - R 22,5537 | Request the lead time here |
M10
|
Threaded Stud
|
2.283 in
58.0 mm
|
||
R 15,7544 - R 15,7544 | Request the lead time here |
M12
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
R 18,3475 - R 18,3475 | Request the lead time here |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 7,1611 - R 7,538 | Request the lead time here |
M8
|
Screw Mount
|
0.984 in
25.0 mm
|
||
R 8,9099 - R 8,9099 | 1347 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
R 25,4483 - R 28,2826 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
R 11,9402 - R 11,9402 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
R 21,9808 - R 21,9808 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
R 28,3731 - R 29,8656 | Request the lead time here |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 27,4082 - R 27,4082 | Request the lead time here |
M8
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
R 10,116 - R 10,116 | 350 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
R 14,8951 - R 14,8951 | Request the lead time here |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 17,3374 - R 17,3374 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 19,0561 - R 21,1969 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 23,9709 - R 23,9709 | 55 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
R 26,775 - R 29,745 | 35 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
R 33,6497 - R 37,3886 | Request the lead time here |
M12
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue