Menu Search

Adjustable Linear Ball Bushings

In production

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Essentra Part Number Price range Availability l2 d1 tol. h6 d2 tol. h6 l3 l1 d3 w1 View
R 1 133,6333 - R 1 619,4761 Request the lead time here
101.7
60.0
90.0
3.15
125.0
86.0
3.0
R 411,0064 - R 587,0106 Request the lead time here
52.1
30.0
47.0
1.85
68.0
44.5
2.0
R 390,8124 - R 558,3035 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
R 164,5213 - R 235,0022 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
R 482,2792 - R 688,9703 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
R 546,2267 - R 780,437 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
R 533,754 - R 762,4208 Request the lead time here
60.0
40.0
62.0
2.15
80.0
59.0
3.0
R 150,2668 - R 214,6103 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
R 386,0609 - R 551,5722 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
R 519,8954 - R 742,6228 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
R 470,0044 - R 671,35 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
R 362,8973 - R 518,5095 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
R 550,3843 - R 786,1784 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
R 146,7032 - R 209,6608 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
R 562,4611 - R 803,6007 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
R 939,0189 - R 1 341,3142 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
R 254,4042 - R 363,4912 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
R 140,7638 - R 201,1476 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
R 339,3376 - R 484,8529 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
R 205,1072 - R 293,0103 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
  • of 2
Adjustable Linear Ball Bushing 60.0 90.0 125.0 Steel

20155933

Price Range
R 1 619,4761 - R 1 133,6333

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3
    86.0
  • l2
    101.7
Adjustable Linear Ball Bushing 30.0 47.0 68.0 Steel

20155773

Price Range
R 587,0106 - R 411,0064

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3
    44.5
  • l2
    52.1
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155506

Price Range
R 558,3035 - R 390,8124

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Steel

20155421

Price Range
R 235,0022 - R 164,5213

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155414

Price Range
R 688,9703 - R 482,2792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155698

Price Range
R 780,437 - R 546,2267

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 40.0 62.0 80.0 Steel

20155810

Price Range
R 762,4208 - R 533,754

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3
    59.0
  • l2
    60.0
Adjustable Linear Ball Bushing 10.0 19.0 29.0 Steel

20157272

Price Range
R 214,6103 - R 150,2668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157319

Price Range
R 551,5722 - R 386,0609

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing 6.0 12.0 19.0 Stainless Steel

20157432

Price Range
R 742,6228 - R 519,8954

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20157326

Price Range
R 671,35 - R 470,0044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing 6.0 12.0 19.0 Stainless Steel

20157302

Price Range
R 518,5095 - R 362,8973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157449

Price Range
R 786,1784 - R 550,3843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing 6.0 12.0 19.0 Steel

20157241

Price Range
R 209,6608 - R 146,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155513

Price Range
R 803,6007 - R 562,4611

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155704

Price Range
R 1 341,3142 - R 939,0189

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 20.0 32.0 45.0 Steel

20155612

Price Range
R 363,4912 - R 254,4042

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing 8.0 16.0 25.0 Steel

20156015

Price Range
R 201,1476 - R 140,7638

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155407

Price Range
R 484,8529 - R 339,3376

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 16.0 26.0 36.0 Steel

20155520

Price Range
R 293,0103 - R 205,1072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9