Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| R 208,6809 - R 260,8471 | Request the lead time here |
|
4.0 mm
|
Chrome
|
Stainless Steel
|
Push Fit
|
||
| R 499,9249 - R 555,4841 | Request the lead time here |
|
M6
|
Polished
|
Aluminium
|
Threaded
|
||
| R 1 198,5471 - R 2 498,265 | Request the lead time here |
|
6.0 mm
|
Chrome
|
Stainless Steel
|
Push Fit
|
||
| R 325,1218 - R 382,478 | Request the lead time here |
|
8.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| Request the lead time here |
|
5.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
|||
| R 1 670,8519 - R 3 482,7763 | Request the lead time here |
|
10.0 mm
|
Chrome
|
Stainless Steel
|
Push Fit
|
||
| R 302,5363 - R 355,9498 | Request the lead time here |
|
M10
|
Polished
|
Aluminium
|
Threaded
|
||
| R 5,7204 - R 12,6706 | Request the lead time here |
|
4.8 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| R 11,487 - R 25,4539 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| R 29,3514 - R 69,4014 | 300 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Gloss
|
Phenolic
|
Threaded
|
||
| R 1,264 - R 2,7988 | Request the lead time here |
|
3.2 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| R 784,6161 - R 1 721,8422 | Request the lead time here |
|
6.0 mm
|
Chrome
|
Stainless Steel
|
Push Fit
|
||
| R 240,8503 - R 301,0704 | Request the lead time here |
|
6.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| R 980,9692 - R 2 151,6658 | Request the lead time here |
|
10.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| R 20,8467 - R 81,211 | 938 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| R 3,2139 - R 6,9378 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
LDPE
|
|
||
| R 325,1218 - R 382,478 | Request the lead time here |
|
6.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| R 144,9554 - R 180,1062 | Request the lead time here |
|
M14
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| R 1,264 - R 2,7988 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
LDPE
|
|
||
| R 1 308,3573 - R 1 308,3573 | Request the lead time here |
|
M10
|
Polished
|
Aluminium
|
Threaded