Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
R 5,7204 - R 12,6706 Request the lead time here
4.8 mm
No Finish
LDPE
Knock-On
R 11,487 - R 25,4539 Request the lead time here
30.0 mm
LDPE
R 29,3514 - R 69,4014 300 In stock - Delivery conditions may apply, visit our FAQs
M6
Gloss
Phenolic
Threaded
R 18,5256 - R 55,9395 Request the lead time here
M5
Gleaming
Bakelite PA6 GF
Threaded
R 123,2382 - R 153,1374 Request the lead time here
M16
Gleaming
Bakelite PA6 GF
Threaded
Request the lead time here
8.0 mm
Chrome
Stainless Steel
Push Fit
Request the lead time here
5.0 mm
Polished
Aluminium
Push Fit
R 761,1995 - R 1 670,2028 Request the lead time here
10.0 mm
Polished
Aluminium
Push Fit
R 295,1631 - R 347,2726 Request the lead time here
M6
Polished
Aluminium
Threaded
R 946,9746 - R 2 077,9546 Request the lead time here
M10
Polished
Aluminium
Threaded
R 784,6161 - R 1 721,8422 Request the lead time here
6.0 mm
Chrome
Stainless Steel
Push Fit
R 240,8503 - R 301,0704 Request the lead time here
6.0 mm
Polished
Aluminium
Push Fit
R 980,9692 - R 2 151,6658 Request the lead time here
10.0 mm
Polished
Aluminium
Push Fit
R 1 645,7502 - R 3 430,4534 Request the lead time here
M10
Chrome
Stainless Steel
Threaded
R 3,2139 - R 6,9378 Request the lead time here
15.0 mm
LDPE
R 19,2066 - R 42,517 Request the lead time here
30.0 mm
LDPE
R 17,8882 - R 45,8162 218 In stock - Delivery conditions may apply, visit our FAQs
M8
Gloss
Phenolic
Threaded
R 1,264 - R 2,7988 Request the lead time here
3.2 mm
No Finish
LDPE
Knock-On
R 5,7204 - R 12,6706 Request the lead time here
25.0 mm
LDPE
R 11,487 - R 25,4539 125 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
LDPE
  • of 9
Ball Knob 25.0 mm (DIA) 4.8 mm Black

10101407

Price Range
R 12,6706 - R 5,7204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    4.8 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) 12.7 mm Black

10101957

Price Range
R 25,4539 - R 11,487

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M6 Phenolic Black

10252260

Price Range
R 69,4014 - R 29,3514

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M6
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 20.0 mm M5 Bakelite PA6 GF Black

10333341

Price Range
R 55,9395 - R 18,5256

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    18.0 mm
  • Thread Size
    M5
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 50.0 mm M16 Bakelite PA6 GF Black

10333426

Price Range
R 153,1374 - R 123,2382

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M16
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 25.0 mm 8.0 mm Stainless Steel Natural

10445556


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 16.0 mm 5.0 mm Aluminium Natural

10436097


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 38.0 mm 10.0 mm Aluminium Natural

10396469

Price Range
R 1 670,2028 - R 761,1995

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    10.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm M6 Aluminium Natural

10285312

Price Range
R 347,2726 - R 295,1631

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 44.0 mm M10 Aluminium Natural

10285404

Price Range
R 2 077,9546 - R 946,9746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    8301300000
Ball Knob 32.0 mm 6.0 mm Stainless Steel Natural

10396377

Price Range
R 1 721,8422 - R 784,6161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 20.0 mm 6.0 mm Aluminium Natural

10552490

Price Range
R 301,0704 - R 240,8503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 44.0 mm 10.0 mm Aluminium Natural

10396476

Price Range
R 2 151,6658 - R 980,9692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    10.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 44.0 mm M10 Stainless Steel Natural

10285244

Price Range
R 3 430,4534 - R 1 645,7502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 15.0 mm (DIA) 4.8 mm Black

10099148

Price Range
R 6,9378 - R 3,2139

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    15.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) 7.9 mm Black

10101933

Price Range
R 42,517 - R 19,2066

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 20.0 mm M8 Phenolic Black

10252246

Price Range
R 45,8162 - R 17,8882

Stock Levels
218 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Height
    20.0 mm
  • Thread Size
    M8
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 12.0 mm (DIA) 3.2 mm Black

10099070

Price Range
R 2,7988 - R 1,264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3.2 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 6.0 mm Black

10101414

Price Range
R 12,6706 - R 5,7204

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) 15.9 mm Black

10101964

Price Range
R 25,4539 - R 11,487

Stock Levels
125 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090