Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Material: PP Colour: Black Series Code: SR1172
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | b1 | Nominal Pipe Size | Class Pressure Rating | OD | View | |
---|---|---|---|---|---|---|---|
R 292,4151 - R 316,5348 | Request the lead time here |
1.374 in
34.9 mm
|
22"
|
150
|
29.5 in
749.3 mm
|
||
R 21,7698 - R 24,8663 | Request the lead time here |
0.752 in
19.1 mm
|
3/4"
|
600
|
4.626 in
117.5 mm
|
||
R 146,2377 - R 301,4456 | Request the lead time here |
1 in
25.4 mm
|
12"
|
150
|
19 in
482.6 mm
|
||
R 18,1515 - R 20,7271 | Request the lead time here |
0.626 in
15.9 mm
|
1/2"
|
300
|
3.752 in
95.3 mm
|
||
R 599,8008 - R 599,8008 | Request the lead time here |
1.626 in
41.3 mm
|
32"
|
150
|
41.752 in
1060.5 mm
|
||
R 482,6598 - R 522,4421 | Request the lead time here |
1.374 in
34.9 mm
|
30"
|
150
|
38.752 in
984.3 mm
|
||
R 32,1873 - R 70,1164 | Request the lead time here |
0.752 in
19.1 mm
|
2 1/2"
|
150
|
7 in
177.8 mm
|
||
R 366,7637 - R 366,7637 | Request the lead time here |
1.374 in
34.9 mm
|
24"
|
150
|
32 in
812.8 mm
|
||
R 185,0284 - R 402,4796 | Request the lead time here |
1.126 in
28.6 mm
|
16"
|
150
|
23.5 in
596.9 mm
|
||
R 335,8822 - R 335,8822 | Request the lead time here |
1.374 in
34.9 mm
|
20"
|
300
|
30.5 in
774.7 mm
|
||
R 42,1978 - R 91,6483 | Request the lead time here |
0.752 in
19.1 mm
|
4"
|
150
|
9 in
228.6 mm
|
||
R 44,0522 - R 50,3373 | Request the lead time here |
0.874 in
22.2 mm
|
3 1/2"
|
300
|
9 in
228.6 mm
|
||
R 34,6296 - R 75,6374 | Request the lead time here |
0.752 in
19.1 mm
|
3"
|
150
|
7.5 in
190.5 mm
|
||
R 79,4809 - R 173,3588 | Request the lead time here |
0.874 in
22.2 mm
|
8"
|
150
|
13.5 in
342.9 mm
|
||
R 18,2721 - R 39,751 | Request the lead time here |
0.626 in
15.9 mm
|
3/4"
|
150
|
3.874 in
98.4 mm
|
||
R 20,1566 - R 43,8365 | Request the lead time here |
0.626 in
15.9 mm
|
1"
|
150
|
4.252 in
108.0 mm
|
||
R 60,3192 - R 68,8941 | Request the lead time here |
0.874 in
22.2 mm
|
5"
|
300
|
11 in
279.4 mm
|
||
R 151,2882 - R 329,6026 | Request the lead time here |
1.126 in
28.6 mm
|
14"
|
150
|
21 in
533.4 mm
|
||
R 28,6746 - R 62,3871 | Request the lead time here |
0.752 in
19.1 mm
|
2"
|
150
|
6 in
152.4 mm
|
||
R 122,2545 - R 232,9854 | Request the lead time here |
1 in
25.4 mm
|
10"
|
150
|
16 in
406.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue