Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.
Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| R 306,0192 - R 701,7986 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
||
| R 78,7485 - R 193,1571 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
|
||
| R 136,7681 - R 282,1333 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
|
||
| R 32,0468 - R 82,2184 | 44 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
|
||
| R 158,1276 - R 271,4336 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
|
||
| R 53,4217 - R 109,8123 | 105 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
|
||
| R 260,4961 - R 506,8262 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
| R 74,7965 - R 193,1571 | Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
|
||
| R 96,1713 - R 198,2253 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
|
||
| R 36,3218 - R 92,9181 | 117 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
|
||
| R 213,6868 - R 440,9388 | 15 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| R 83,331 - R 171,7577 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| R 192,3273 - R 397,0139 | 45 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
| R 416,6862 - R 858,7888 | 34 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Stainless Steel
|
|
||
| R 119,6683 - R 246,6554 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| R 34,1843 - R 88,413 | Request the lead time here |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
||
| R 160,2651 - R 330,0002 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Stainless Steel
|
|
||
| R 38,4593 - R 99,1126 | 192 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
|
||
| 10340813 | R 26,9876 - R 66,4505 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
|
| R 107,9659 - R 264,6759 | 13 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel