Menu Search

Button Head Seal Screws

In stock

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
75 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max Material A/F d1 l1 d3 ±0.05 View
R 54,2434 - R 83,4514 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
30.0
8.5
R 34,983 - R 53,82 102 In stock - Delivery conditions may apply, visit our FAQs
7.6
2.2
303 Stainless Steel
2.5
M4
6.0
4.5
R 36,5554 - R 56,2388 Request the lead time here
7.6
2.2
303 Stainless Steel
2.5
M4
16.0
4.5
R 39,3069 - R 60,4719 55 In stock - Delivery conditions may apply, visit our FAQs
9.5
2.8
303 Stainless Steel
3.0
M5
12.0
5.6
R 33,0177 - R 50,7965 171 In stock - Delivery conditions may apply, visit our FAQs
5.7
1.7
303 Stainless Steel
2.0
M3
12.0
3.6
R 71,9314 - R 110,6637 Request the lead time here
17.5
5.5
316 Stainless Steel
6.0
M10
30.0
10.6
R 62,8909 - R 96,755 273 In stock - Delivery conditions may apply, visit our FAQs
14.0
4.4
316 Stainless Steel
5.0
M8
25.0
8.5
R 46,775 - R 71,9617 Request the lead time here
9.5
2.8
316 Stainless Steel
3.0
M5
10.0
5.6
R 71,9314 - R 110,6637 91 In stock - Delivery conditions may apply, visit our FAQs
21.0
6.6
303 Stainless Steel
8.0
M12
20.0
12.9
R 71,9314 - R 110,6637 Request the lead time here
17.5
5.5
316 Stainless Steel
6.0
M10
20.0
10.6
R 45,9888 - R 70,7522 298 In stock - Delivery conditions may apply, visit our FAQs
9.5
2.8
316 Stainless Steel
3.0
M5
8.0
5.6
Request the lead time here
9.5
2.8
316 Stainless Steel
3.0
M5
12.0
5.6
R 48,7403 - R 74,9851 Request the lead time here
10.5
3.3
303 Stainless Steel
4.0
M6
20.0
6.8
R 71,9314 - R 110,6637 Request the lead time here
17.5
5.5
316 Stainless Steel
6.0
M10
25.0
10.6
R 71,9314 - R 110,6637 3 In stock - Delivery conditions may apply, visit our FAQs
17.5
5.5
303 Stainless Steel
6.0
M10
25.0
10.6
R 50,3125 - R 77,4041 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
16.0
8.5
R 50,3125 - R 77,4041 56 In stock - Delivery conditions may apply, visit our FAQs
9.5
2.8
316 Stainless Steel
3.0
M5
20.0
5.6
R 71,9314 - R 110,6637 68 In stock - Delivery conditions may apply, visit our FAQs
17.5
5.5
303 Stainless Steel
6.0
M10
30.0
10.6
R 71,9314 - R 110,6637 Request the lead time here
21.0
6.6
303 Stainless Steel
8.0
M12
40.0
12.9
R 71,9314 - R 110,6637 Request the lead time here
21.0
6.6
303 Stainless Steel
8.0
M12
50.0
12.9
  • of 4
Button Head Seal Screw M8 30.0 303 Stainless Steel

20224653

Price Range
R 83,4514 - R 54,2434

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M4 6.0 303 Stainless Steel

20224455

Price Range
R 53,82 - R 34,983

Stock Levels
102 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M4 16.0 303 Stainless Steel

20224493

Price Range
R 56,2388 - R 36,5554

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M5 12.0 303 Stainless Steel

20250133

Price Range
R 60,4719 - R 39,3069

Stock Levels
55 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M3 12.0 303 Stainless Steel

20224431

Price Range
R 50,7965 - R 33,0177

Stock Levels
171 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M10 30.0 316 Stainless Steel

20226114

Price Range
R 110,6637 - R 71,9314

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M8 25.0 316 Stainless Steel

20226060

Price Range
R 96,755 - R 62,8909

Stock Levels
273 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M5 10.0 316 Stainless Steel

20225940

Price Range
R 71,9617 - R 46,775

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M12 20.0 303 Stainless Steel

20224714

Price Range
R 110,6637 - R 71,9314

Stock Levels
91 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M10 20.0 316 Stainless Steel

20226091

Price Range
R 110,6637 - R 71,9314

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M5 8.0 316 Stainless Steel

20225933

Price Range
R 70,7522 - R 45,9888

Stock Levels
298 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M5 12.0 316 Stainless Steel

20225957


Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M6 20.0 303 Stainless Steel

20224585

Price Range
R 74,9851 - R 48,7403

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M10 25.0 316 Stainless Steel

20226107

Price Range
R 110,6637 - R 71,9314

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M10 25.0 303 Stainless Steel

20224684

Price Range
R 110,6637 - R 71,9314

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M8 16.0 303 Stainless Steel

20224622

Price Range
R 77,4041 - R 50,3125

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M5 20.0 316 Stainless Steel

20225971

Price Range
R 77,4041 - R 50,3125

Stock Levels
56 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M10 30.0 303 Stainless Steel

20224691

Price Range
R 110,6637 - R 71,9314

Stock Levels
68 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Button Head Seal Screw M12 40.0 303 Stainless Steel

20224745

Price Range
R 110,6637 - R 71,9314

Stock Levels
Request the lead time here
Attributes
Button Head Seal Screw M12 50.0 303 Stainless Steel

20224752

Price Range
R 110,6637 - R 71,9314

Stock Levels
Request the lead time here
Attributes