Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
10019511 R 0,6226 - R 1,1472 900 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
4.4 mm
4.8 mm
R 0,3904 - R 0,7224 Request the lead time here
Fixed
Natural
4.4 mm
11.1 mm
R 0,3859 - R 0,7115 1000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
4.4 mm
5.6 mm
Request the lead time here
Adjustable
Natural
5.2 mm
25.4 - 30.5 mm
R 1,8543 - R 2,1393 Request the lead time here
Fixed
Black
4.6 mm
19.4 mm
R 0,8563 - R 1,5812 Request the lead time here
Fixed
Natural
5.2 mm
6.4 mm
R 0,793 - R 0,9022 Request the lead time here
Fixed
Natural
4.6 mm
4.8 mm
R 1,3447 - R 1,5363 Request the lead time here
Fixed
Black
4.6 mm
15.8 mm
R 1,9736 - R 2,1561 Request the lead time here
Fixed
Natural
R 0,9754 - R 1,0619 Request the lead time here
Fixed
Natural
4.4 mm
10.0 mm
R 1,9297 - R 2,2013 Request the lead time here
Fixed
Natural
4.6 mm
19.4 mm
R 2,7212 - R 2,916 Request the lead time here
Fixed
Natural
R 0,9136 - R 1,6898 299 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
R 2,9096 - R 3,302 Request the lead time here
Fixed
Black
4.6 mm
36.7 mm
R 1,004 - R 1,8603 Request the lead time here
Fixed
Black
10245651 R 1,405 - R 1,5967 500 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
4.6 mm
15.8 mm
R 0,998 - R 1,8448 Request the lead time here
Fixed
Natural
5.2 mm
6.4 mm
R 2,2764 - R 2,5889 Request the lead time here
Fixed
Black
4.6 mm
27.5 mm
R 7,6998 - R 8,242 Request the lead time here
Fixed
Natural
R 2,3669 - R 3,5036 Request the lead time here
Fixed
Black
  • of 10
P Style Cable Clamp Screw 4.8 mm PA Natural

10019511

Price Range
R 1,1472 - R 0,6226

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.8 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Natural

10019634

Price Range
R 0,7224 - R 0,3904

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw 5.6 mm 4.4 mm PA Black

10019535

Price Range
R 0,7115 - R 0,3859

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 30.5 mm 5.2 mm PA Natural

10314562


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 30.5 mm
P Style Cable Clamp Screw 19.4 mm 4.6 mm PA Black

10265857

Price Range
R 2,1393 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

10111208

Price Range
R 1,5812 - R 0,8563

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
Cable Clamp Screw 4.8 mm Nylon Natural

10245613

Price Range
R 0,9022 - R 0,793

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    19.8 mm
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Black

10265840

Price Range
R 1,5363 - R 1,3447

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111253

Price Range
R 2,1561 - R 1,9736

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 10.0 mm 4.4 mm PA Natural

10019580

Price Range
R 1,0619 - R 0,9754

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    10.0 mm
P Style Cable Clamp Screw 19.4 mm 4.6 mm PA Natural

10245668

Price Range
R 2,2013 - R 1,9297

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111161

Price Range
R 2,916 - R 2,7212

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111239

Price Range
R 1,6898 - R 0,9136

Stock Levels
299 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 36.7 mm 4.6 mm PA Black

10265895

Price Range
R 3,302 - R 2,9096

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw Nylon 6/6 Black

10111307

Price Range
R 1,8603 - R 1,004

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Natural

10245651

Price Range
R 1,5967 - R 1,405

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

10111222

Price Range
R 1,8448 - R 0,998

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 27.5 mm 4.6 mm PA Black

10265871

Price Range
R 2,5889 - R 2,2764

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp PA Natural

10111048

Price Range
R 8,242 - R 7,6998

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Black

10111338

Price Range
R 3,5036 - R 2,3669

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm