Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Width Across Flats | Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 8,0271 - R 9,1714 | Request the lead time here |
PG16
|
Brass;Neoprene
|
0.965 in
24.5 mm
|
0.138 in
3.5 mm
|
||
| R 23,8551 - R 51,5375 | Request the lead time here |
M20
|
Brass;Neoprene
|
0.925 in
23.5 mm
|
0.118 in
3.0 mm
|
||
| 10267912 | R 34,4758 - R 39,0101 | Request the lead time here |
M32
|
Brass;Neoprene
|
1.417 in
36.0 mm
|
0.157 in
4.0 mm
|
|
| R 14,258 - R 14,962 | Request the lead time here |
PG 21
|
Brass;Neoprene
|
1.28 in
32.5 mm
|
0.138 in
3.5 mm
|
||
| R 24,3239 - R 27,5458 | Request the lead time here |
M25
|
Brass;Neoprene
|
1.142 in
29.0 mm
|
0.138 in
3.5 mm
|
||
| R 38,1517 - R 43,58 | Request the lead time here |
1.000 in
|
Brass;Neoprene
|
1.496 in
38.0 mm
|
0.157 in
4.0 mm
|
||
| R 64,2782 - R 73,4504 | Request the lead time here |
M40
|
Brass;Neoprene
|
1.811 in
46.0 mm
|
0.177 in
4.5 mm
|
||
| R 10,7046 - R 11,9013 | Request the lead time here |
PG 9
|
Brass;Neoprene
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| R 80,3478 - R 91,7774 | Request the lead time here |
PG48
|
Brass;Neoprene
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
||
| R 50,2231 - R 57,3688 | Request the lead time here |
M63
|
Brass;Neoprene
|
2.756 in
70.0 mm
|
0.217 in
5.5 mm
|
||
| R 56,2357 - R 64,2473 | Request the lead time here |
M50
|
Brass;Neoprene
|
2.165 in
55.0 mm
|
0.197 in
5.0 mm
|
||
| R 64,2782 - R 73,4504 | Request the lead time here |
PG 42
|
Brass;Neoprene
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
||
| R 12,6711 - R 14,4687 | Request the lead time here |
M16
|
Brass;Neoprene
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| R 18,58 - R 20,6673 | Request the lead time here |
PG29
|
Brass;Neoprene
|
1.28 in
32.5 mm
|
0.157 in
4.0 mm
|
||
| R 10,7046 - R 11,9013 | Request the lead time here |
PG 11
|
Brass;Neoprene
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
||
| R 6,881 - R 7,6358 | Request the lead time here |
M12
|
Brass;Neoprene
|
0.551 in
14.0 mm
|
0.098 in
2.5 mm
|
||
| R 10,0415 - R 11,48 | Request the lead time here |
3/8
|
Brass;Neoprene
|
0.768 in
19.5 mm
|
0.118 in
3.0 mm
|
||
| R 6,881 - R 7,6358 | Request the lead time here |
PG 7
|
Brass;Neoprene
|
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
||
| R 30,1246 - R 34,4244 | Request the lead time here |
PG 36
|
Brass;Neoprene
|
2.008 in
51.0 mm
|
0.197 in
5.0 mm
|
||
| R 8,0271 - R 9,1714 | Request the lead time here |
PG 13.5
|
Brass;Neoprene
|
0.866 in
22.0 mm
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue