Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Width Across Flats | Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 27,7103 - R 38,0297 | Request the lead time here |
M32
|
Brass
|
1.417 in
36.0 mm
|
0.157 in
4.0 mm
|
||
| R 196,1878 - R 268,9871 | Request the lead time here |
M40
|
Brass
|
1.811 in
46.0 mm
|
0.256 in
6.5 mm
|
||
| R 154,4358 - R 211,7525 | Request the lead time here |
M32
|
Brass
|
1.417 in
36.0 mm
|
0.224 in
5.7 mm
|
||
| R 14,2703 - R 19,5762 | Request the lead time here |
M20
|
Brass
|
0.945 in
24.0 mm
|
0.118 in
3.0 mm
|
||
| R 35,5068 - R 48,7033 | Request the lead time here |
M16
|
Brass
|
0.748 in
19.0 mm
|
0.185 in
4.7 mm
|
||
| R 45,6252 - R 62,5712 | Request the lead time here |
M20
|
Brass
|
0.945 in
24.0 mm
|
0.185 in
4.7 mm
|
||
| R 20,3906 - R 42,1792 | Request the lead time here |
M25
|
Brass
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
||
| R 48,9468 - R 67,0936 | Request the lead time here |
M40
|
Brass
|
1.811 in
46.0 mm
|
0.197 in
5.0 mm
|
||
| R 53,4217 - R 73,2448 | Request the lead time here |
M25
|
Brass
|
1.181 in
30.0 mm
|
0.205 in
5.2 mm
|
||
| R 50,2231 - R 57,3688 | Request the lead time here |
M63
|
Brass;Neoprene
|
2.756 in
70.0 mm
|
0.217 in
5.5 mm
|
||
| R 10,7046 - R 11,9013 | Request the lead time here |
PG 9
|
Brass;Neoprene
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| R 80,3478 - R 91,7774 | Request the lead time here |
PG48
|
Brass;Neoprene
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
||
| R 14,258 - R 14,962 | Request the lead time here |
PG 21
|
Brass;Neoprene
|
1.28 in
32.5 mm
|
0.138 in
3.5 mm
|
||
| R 24,3239 - R 27,5458 | Request the lead time here |
M25
|
Brass;Neoprene
|
1.142 in
29.0 mm
|
0.138 in
3.5 mm
|
||
| R 38,1517 - R 43,58 | Request the lead time here |
1.000 in
|
Brass;Neoprene
|
1.496 in
38.0 mm
|
0.157 in
4.0 mm
|
||
| R 8,0271 - R 9,1714 | Request the lead time here |
PG16
|
Brass;Neoprene
|
0.965 in
24.5 mm
|
0.138 in
3.5 mm
|
||
| R 23,8551 - R 51,5375 | Request the lead time here |
M20
|
Brass;Neoprene
|
0.925 in
23.5 mm
|
0.118 in
3.0 mm
|
||
| R 6,881 - R 7,6358 | Request the lead time here |
M12
|
Brass;Neoprene
|
0.551 in
14.0 mm
|
0.098 in
2.5 mm
|
||
| R 12,6711 - R 14,4687 | Request the lead time here |
M16
|
Brass;Neoprene
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| R 14,718 - R 16,3444 | Request the lead time here |
1/2
|
Brass;Neoprene
|
0.945 in
24.0 mm
|
0.177 in
4.5 mm