Menu Search

Cable Gland Locknuts

In production

Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Width Across Flats Thickness View
R 2,2605 - R 3,2099 Request the lead time here
PG 9
Glass Filled Nylon 6
22.0 mm
5.0 mm
R 20,3906 - R 42,1792 Request the lead time here
M25
Brass
30.0 mm
3.5 mm
R 35,5068 - R 48,7033 Request the lead time here
M16
Brass
19.0 mm
4.7 mm
R 27,7103 - R 38,0297 Request the lead time here
M32
Brass
36.0 mm
4.0 mm
R 45,6252 - R 62,5712 Request the lead time here
M20
Brass
24.0 mm
4.7 mm
R 48,9468 - R 67,0936 Request the lead time here
M40
Brass
46.0 mm
5.0 mm
R 8,9497 - R 12,3023 Request the lead time here
M12
Brass
15.0 mm
2.8 mm
R 154,4358 - R 211,7525 Request the lead time here
M32
Brass
36.0 mm
5.7 mm
R 14,2703 - R 19,5762 Request the lead time here
M20
Brass
24.0 mm
3.0 mm
R 196,1878 - R 268,9871 Request the lead time here
M40
Brass
46.0 mm
6.5 mm
R 53,4217 - R 73,2448 Request the lead time here
M25
Brass
30.0 mm
5.2 mm
R 11,4255 - R 15,6546 Request the lead time here
M16
Brass
19.0 mm
2.8 mm
R 31,5701 - R 43,2637 Request the lead time here
M12
Brass
15.0 mm
4.7 mm
R 6,881 - R 7,6358 Request the lead time here
PG 7
Brass;Neoprene
15.0 mm
2.5 mm
R 64,2782 - R 73,4504 Request the lead time here
PG 42
Brass;Neoprene
60.0 mm
5.0 mm
R 56,2357 - R 64,2473 Request the lead time here
M50
Brass;Neoprene
55.0 mm
5.0 mm
R 30,1246 - R 34,4244 Request the lead time here
PG 36
Brass;Neoprene
51.0 mm
5.0 mm
10267912 R 34,4758 - R 39,0101 Request the lead time here
M32
Brass;Neoprene
36.0 mm
4.0 mm
R 18,58 - R 20,6673 Request the lead time here
PG29
Brass;Neoprene
32.5 mm
4.0 mm
R 64,2782 - R 73,4504 Request the lead time here
M40
Brass;Neoprene
46.0 mm
4.5 mm
  • of 2
Locknut for PE PG 9 22.0 mm Glass Filled Nylon 6 Black

10152669

Price Range
R 3,2099 - R 2,2605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Width Across Flats
    22.0 mm
  • Thread Size
    PG 9
  • Material
    Glass Filled Nylon 6
Locknut for PE M25 30.0 mm Brass Natural

10302798

Price Range
R 42,1792 - R 20,3906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    30.0 mm
  • Thread Size
    M25
  • Material
    Brass
EMC Spiked Locknut M16 19.0 mm Brass Natural

10302835

Price Range
R 48,7033 - R 35,5068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    19.0 mm
  • Thread Size
    M16
  • Material
    Brass
Locknut for PE M32 36.0 mm Brass Natural

10302804

Price Range
R 38,0297 - R 27,7103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass
EMC Spiked Locknut M20 24.0 mm Brass Natural

10302842

Price Range
R 62,5712 - R 45,6252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    M20
  • Material
    Brass
Locknut for PE M40 46.0 mm Brass Natural

10302811

Price Range
R 67,0936 - R 48,9468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass
Locknut for PE M12 15.0 mm Brass Natural

10302767

Price Range
R 12,3023 - R 8,9497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.8 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    M12
  • Material
    Brass
EMC Spiked Locknut M32 36.0 mm Brass Natural

10640067

Price Range
R 211,7525 - R 154,4358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.7 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass
Locknut for PE M20 24.0 mm Brass Natural

10302781

Price Range
R 19,5762 - R 14,2703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    M20
  • Material
    Brass
EMC Spiked Locknut M40 46.0 mm Brass Natural

10640616

Price Range
R 268,9871 - R 196,1878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    6.5 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass
EMC Spiked Locknut M25 30.0 mm Brass Natural

10302859

Price Range
R 73,2448 - R 53,4217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.2 mm
  • Width Across Flats
    30.0 mm
  • Thread Size
    M25
  • Material
    Brass
Locknut for PE M16 19.0 mm Brass Natural

10302774

Price Range
R 15,6546 - R 11,4255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.8 mm
  • Width Across Flats
    19.0 mm
  • Thread Size
    M16
  • Material
    Brass
EMC Spiked Locknut M12 15.0 mm Brass Natural

10302828

Price Range
R 43,2637 - R 31,5701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    M12
  • Material
    Brass
Locknut for PE PG 7 15.0 mm Brass;Neoprene Natural

10267776

Price Range
R 7,6358 - R 6,881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.5 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    PG 7
  • Material
    Brass;Neoprene
Locknut for PE PG 42 60.0 mm Brass;Neoprene Natural

10267851

Price Range
R 73,4504 - R 64,2782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    60.0 mm
  • Thread Size
    PG 42
  • Material
    Brass;Neoprene
Locknut for PE M50 55.0 mm Brass;Neoprene Natural

10267936

Price Range
R 64,2473 - R 56,2357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    55.0 mm
  • Thread Size
    M50
  • Material
    Brass;Neoprene
Locknut for PE PG 36 51.0 mm Brass;Neoprene Natural

10267844

Price Range
R 34,4244 - R 30,1246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    51.0 mm
  • Thread Size
    PG 36
  • Material
    Brass;Neoprene
Locknut for PE M32 36.0 mm Brass;Neoprene Natural

10267912

Price Range
R 39,0101 - R 34,4758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass;Neoprene
Locknut for PE PG29 32.5 mm Brass;Neoprene Natural

10267837

Price Range
R 20,6673 - R 18,58

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    32.5 mm
  • Thread Size
    PG29
  • Material
    Brass;Neoprene
Locknut for PE M40 46.0 mm Brass;Neoprene Natural

10267929

Price Range
R 73,4504 - R 64,2782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.5 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass;Neoprene