Menu Search

Cable Gland Locknuts

In production

Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Width Across Flats Thickness View
R 80,3478 - R 91,7774 Request the lead time here
PG48
Brass;Neoprene
60.0 mm
5.0 mm
R 10,0415 - R 11,48 Request the lead time here
3/8
Brass;Neoprene
19.5 mm
3.0 mm
R 27,7103 - R 38,0297 Request the lead time here
M32
Brass
36.0 mm
4.0 mm
R 53,4217 - R 73,2448 Request the lead time here
M25
Brass
30.0 mm
5.2 mm
R 14,2703 - R 19,5762 Request the lead time here
M20
Brass
24.0 mm
3.0 mm
R 45,6252 - R 62,5712 Request the lead time here
M20
Brass
24.0 mm
4.7 mm
R 8,9497 - R 12,3023 Request the lead time here
M12
Brass
15.0 mm
2.8 mm
R 154,4358 - R 211,7525 Request the lead time here
M32
Brass
36.0 mm
5.7 mm
R 31,5701 - R 43,2637 Request the lead time here
M12
Brass
15.0 mm
4.7 mm
R 11,4255 - R 15,6546 Request the lead time here
M16
Brass
19.0 mm
2.8 mm
R 48,9468 - R 67,0936 Request the lead time here
M40
Brass
46.0 mm
5.0 mm
R 196,1878 - R 268,9871 Request the lead time here
M40
Brass
46.0 mm
6.5 mm
R 20,3906 - R 42,1792 Request the lead time here
M25
Brass
30.0 mm
3.5 mm
R 35,5068 - R 48,7033 Request the lead time here
M16
Brass
19.0 mm
4.7 mm
R 29,7177 - R 82,8131 Request the lead time here
M25
Brass
29.0 mm
3.5 mm
  • of 2
Locknut for PE PG48 60.0 mm Brass;Neoprene Natural

10267868

Price Range
R 91,7774 - R 80,3478

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    60.0 mm
  • Thread Size
    PG48
  • Material
    Brass;Neoprene
Locknut for PE 3/8 19.5 mm Brass;Neoprene Natural

10267950

Price Range
R 11,48 - R 10,0415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    19.5 mm
  • Thread Size
    3/8
  • Material
    Brass;Neoprene
Locknut for PE M32 36.0 mm Brass Natural

10302804

Price Range
R 38,0297 - R 27,7103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass
EMC Spiked Locknut M25 30.0 mm Brass Natural

10302859

Price Range
R 73,2448 - R 53,4217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.2 mm
  • Width Across Flats
    30.0 mm
  • Thread Size
    M25
  • Material
    Brass
Locknut for PE M20 24.0 mm Brass Natural

10302781

Price Range
R 19,5762 - R 14,2703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    M20
  • Material
    Brass
EMC Spiked Locknut M20 24.0 mm Brass Natural

10302842

Price Range
R 62,5712 - R 45,6252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    M20
  • Material
    Brass
Locknut for PE M12 15.0 mm Brass Natural

10302767

Price Range
R 12,3023 - R 8,9497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.8 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    M12
  • Material
    Brass
EMC Spiked Locknut M32 36.0 mm Brass Natural

10640067

Price Range
R 211,7525 - R 154,4358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.7 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass
EMC Spiked Locknut M12 15.0 mm Brass Natural

10302828

Price Range
R 43,2637 - R 31,5701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    M12
  • Material
    Brass
Locknut for PE M16 19.0 mm Brass Natural

10302774

Price Range
R 15,6546 - R 11,4255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.8 mm
  • Width Across Flats
    19.0 mm
  • Thread Size
    M16
  • Material
    Brass
Locknut for PE M40 46.0 mm Brass Natural

10302811

Price Range
R 67,0936 - R 48,9468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass
EMC Spiked Locknut M40 46.0 mm Brass Natural

10640616

Price Range
R 268,9871 - R 196,1878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    6.5 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass
Locknut for PE M25 30.0 mm Brass Natural

10302798

Price Range
R 42,1792 - R 20,3906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    30.0 mm
  • Thread Size
    M25
  • Material
    Brass
EMC Spiked Locknut M16 19.0 mm Brass Natural

10302835

Price Range
R 48,7033 - R 35,5068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    19.0 mm
  • Thread Size
    M16
  • Material
    Brass
Locknut for PE M25 29.0 mm Brass Nickel Plated

20117870

Price Range
R 82,8131 - R 29,7177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Nickel Plated
  • Thickness
    3.5 mm
  • Width Across Flats
    29.0 mm
  • Thread Size
    M25
  • Material
    Brass