These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
10264898 | R 18,6548 - R 21,2836 | 3 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
0.315 in
8.0 mm
|
|
R 87,5256 - R 99,9853 | 182 In stock - Delivery conditions may apply, visit our FAQs |
PG21
|
0.709 in
18.0 mm
|
||
R 53,1607 - R 60,7649 | 3 In stock - Delivery conditions may apply, visit our FAQs |
PG16
|
0.551 in
14.0 mm
|
||
10264782 | R 37,7042 - R 43,0454 | 60 In stock - Delivery conditions may apply, visit our FAQs |
PG11
|
0.394 in
10.0 mm
|
|
R 53,1607 - R 60,7649 | 1192 In stock - Delivery conditions may apply, visit our FAQs |
PG16
|
0.551 in
14.0 mm
|
||
R 39,3386 - R 44,9724 | 358 In stock - Delivery conditions may apply, visit our FAQs |
M25
|
0.709 in
18.0 mm
|
||
R 26,3478 - R 30,1071 | 195392 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
0.472 in
12.0 mm
|
||
R 25,2488 - R 28,8466 | 117008 In stock - Delivery conditions may apply, visit our FAQs |
PG7
|
0.256 in
6.5 mm
|
||
R 19,8806 - R 22,718 | 347442 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
0.256 in
6.5 mm
|
||
R 22,0364 - R 48,4504 | 2397 In stock - Delivery conditions may apply, visit our FAQs |
3/8
|
0.315 in
8.0 mm
|
||
R 31,0679 - R 35,5114 | 3896 In stock - Delivery conditions may apply, visit our FAQs |
1/2
|
0.472 in
12.0 mm
|
||
R 19,8806 - R 22,718 | 59096 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
0.256 in
6.5 mm
|
||
R 30,9552 - R 39,8336 | 848 In stock - Delivery conditions may apply, visit our FAQs |
PG9
|
0.315 in
8.0 mm
|
||
R 39,3386 - R 44,9724 | 1276 In stock - Delivery conditions may apply, visit our FAQs |
M25
|
0.709 in
18.0 mm
|
||
R 30,9552 - R 39,8336 | 15 In stock - Delivery conditions may apply, visit our FAQs |
PG9
|
0.315 in
8.0 mm
|
||
R 43,7628 - R 56,2417 | 2915 In stock - Delivery conditions may apply, visit our FAQs |
PG13.5
|
0.472 in
12.0 mm
|
||
R 37,7042 - R 43,0454 | 25 In stock - Delivery conditions may apply, visit our FAQs |
PG11
|
0.394 in
10.0 mm
|
||
R 25,2488 - R 28,8466 | 1838 In stock - Delivery conditions may apply, visit our FAQs |
PG7
|
0.256 in
6.5 mm
|
||
R 43,7628 - R 49,9854 | 1175 In stock - Delivery conditions may apply, visit our FAQs |
PG13.5
|
0.472 in
12.0 mm
|
||
10264874 | R 87,5256 - R 99,9853 | 361 In stock - Delivery conditions may apply, visit our FAQs |
PG21
|
0.709 in
18.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue