Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 51,5148 - R 58,871 | Request the lead time here |
M50
|
Black
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.496 in
38.0 mm
|
||
| R 12,0098 - R 13,7254 | Request the lead time here |
M20
|
Black
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.354 in
9.0 mm
|
||
| R 19,9754 - R 22,8178 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M25
|
Black
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
||
| R 20,4214 - R 23,3396 | Request the lead time here |
M25
|
Green
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
||
| R 79,0149 - R 95,608 | Request the lead time here |
M25
|
Red
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
||
| R 12,179 - R 13,931 | 2198 In stock - Delivery conditions may apply, visit our FAQs |
PG 9
|
Black
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.315 in
8.0 mm
|
||
| R 14,5164 - R 16,5718 | Request the lead time here |
PG 11
|
Grey
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.394 in
10.0 mm
|
||
| R 46,025 - R 52,5617 | Request the lead time here |
PG 29
|
Grey
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
Nylon 6
|
0.984 in
25.0 mm
|
||
| R 46,025 - R 52,5617 | Request the lead time here |
PG 29
|
Grey
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
Nylon 6
|
0.787 in
20.0 mm
|
||
| R 52,1607 - R 59,6142 | Request the lead time here |
PG 36
|
Black
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| R 55,4822 - R 63,4092 | Request the lead time here |
M50
|
Grey
|
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.22 in
31.0 mm
|
||
| R 20,4214 - R 23,3396 | Request the lead time here |
M25
|
Red
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
||
| R 12,179 - R 13,931 | Request the lead time here |
PG 9
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.236 in
6.0 mm
|
||
| R 51,2485 - R 58,5613 | Request the lead time here |
PG 36
|
Black
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
Nylon 6/6
|
1.024 in
26.0 mm
|
||
| R 81,9624 - R 169,5052 | Request the lead time here |
M25
|
Green
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.669 in
17.0 mm
|
||
| R 22,9938 - R 58,2752 | Request the lead time here |
M12
|
Grey
|
0.118 in
3.0 mm
|
0.303 in
7.7 mm
|
PA
|
0.236 in
6.0 mm
|
||
| R 58,9422 - R 80,7875 | 40 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
Black
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.512 in
13.0 mm
|
||
| R 36,3064 - R 74,7154 | Request the lead time here |
M25
|
Black
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.669 in
17.0 mm
|
||
| R 12,7787 - R 14,611 | Request the lead time here |
M12
|
Grey
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
PA
|
0.484 in
12.3 mm
|
||
| R 16,1003 - R 18,4218 | Request the lead time here |
PG-11
|
Black
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PVC
|
0.394 in