Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Series Code :SR1747
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| R 11,1838 - R 22,562 | Request the lead time here |
|
15.157 in
385.0 mm
|
||
| R 1,4292 - R 2,7612 | Request the lead time here |
|
3.937 in
100.0 mm
|
||
| R 13,2236 - R 25,4343 | Request the lead time here |
|
15.748 in
400.0 mm
|
||
| R 9,3245 - R 18,7878 | Request the lead time here |
|
11.024 in
280.0 mm
|
||
| R 6,217 - R 6,9077 | Request the lead time here |
1.378 in
35.0 mm
|
5.709 in
145.0 mm
|
||
| R 8,8814 - R 9,8683 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| R 6,3785 - R 7,0872 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| R 13,668 - R 15,1866 | Request the lead time here |
4.291 in
109.0 mm
|
14.843 in
377.0 mm
|
||
| R 22,1535 - R 24,615 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 21,0985 - R 23,4428 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 22,1535 - R 24,615 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 12,8714 - R 14,3016 | Request the lead time here |
1.85 in
47.0 mm
|
7.283 in
185.0 mm
|
||
| R 4,8091 - R 5,3434 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| R 26,6097 - R 29,5663 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 4,9032 - R 5,4481 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| R 11,9343 - R 13,2604 | Request the lead time here |
1.969 in
50.0 mm
|
9.843 in
250.0 mm
|
||
| R 18,5485 - R 20,6093 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| R 13,515 - R 15,0165 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| R 9,57 - R 10,6333 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
| R 4,8091 - R 5,3434 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue