For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Series Code :SR1747
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| R 11,1838 - R 22,562 | Request the lead time here |
|
15.157 in
385.0 mm
|
||
| R 1,4292 - R 2,7612 | Request the lead time here |
|
3.937 in
100.0 mm
|
||
| R 13,2236 - R 25,4343 | Request the lead time here |
|
15.748 in
400.0 mm
|
||
| R 9,3245 - R 18,7878 | Request the lead time here |
|
11.024 in
280.0 mm
|
||
| R 6,217 - R 6,9077 | Request the lead time here |
1.378 in
35.0 mm
|
5.709 in
145.0 mm
|
||
| R 8,8814 - R 9,8683 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| R 6,3785 - R 7,0872 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| R 13,668 - R 15,1866 | Request the lead time here |
4.291 in
109.0 mm
|
14.843 in
377.0 mm
|
||
| R 22,1535 - R 24,615 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 21,0985 - R 23,4428 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 22,1535 - R 24,615 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 12,8714 - R 14,3016 | Request the lead time here |
1.85 in
47.0 mm
|
7.283 in
185.0 mm
|
||
| R 4,8091 - R 5,3434 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| R 26,6097 - R 29,5663 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 4,9032 - R 5,4481 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| R 11,9343 - R 13,2604 | Request the lead time here |
1.969 in
50.0 mm
|
9.843 in
250.0 mm
|
||
| R 18,5485 - R 20,6093 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| R 13,515 - R 15,0165 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| R 9,57 - R 10,6333 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
| R 4,8091 - R 5,3434 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue