Menu Search

Cable Wraps - Self Closing/Braided

In stock

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Cable Diameter Range Nominal Inside Diameter View
R 1 344,6469 - R 1 527,557 5 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
R 1 037,3526 - R 1 249,8157 9 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
R 1 230,2642 - R 1 388,693 10 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
R 806,8387 - R 972,0878 5 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
R 1 035,4035 - R 1 252,8383 9 In stock - Delivery conditions may apply, visit our FAQs
38.0 mm
R 732,7078 - R 833,2105 9 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
R 1 215,2177 - R 1 544,9987 8 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
R 922,0957 - R 1 110,9518 Request the lead time here
13.0 mm
R 806,8387 - R 972,0878 Request the lead time here
32.0 mm
Self Closing Braided Wrap 26.0 mm PET

10310533

Price Range
R 1 527,557 - R 1 344,6469

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    25.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 17.0 mm PET

10310519

Price Range
R 1 249,8157 - R 1 037,3526

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    16.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 20.0 mm PET

10310526

Price Range
R 1 388,693 - R 1 230,2642

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    19.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 10.0 mm PET

10310496

Price Range
R 972,0878 - R 806,8387

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    9.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 18.0 mm 40.0 mm PET

10310557

Price Range
R 1 252,8383 - R 1 035,4035

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    38.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 1.0 mm 7.0 mm PET

10310489

Price Range
R 833,2105 - R 732,7078

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    6.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 52.0 mm PET

10310564

Price Range
R 1 544,9987 - R 1 215,2177

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    50.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 14.0 mm PET

10310502

Price Range
R 1 110,9518 - R 922,0957

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.5 m
  • Nominal Inside Diameter
    13.0 mm
  • Roll Length
    30.5 m
  • Sold Per
    Roll
  • Colour
    Black
Self Closing Braided Wrap 14.0 mm 33.0 mm PET

10310540

Price Range
R 972,0878 - R 806,8387

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    15.2 m
  • Nominal Inside Diameter
    32.0 mm
  • Roll Length
    15.2 m
  • Sold Per
    Roll
  • Colour
    Black