Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Cable Diameter Range | Nominal Inside Diameter | View | |
---|---|---|---|---|---|
R 1 344,6469 - R 1 527,557 | 5 In stock - Delivery conditions may apply, visit our FAQs |
|
0.984 in
25.0 mm
|
||
R 1 037,3526 - R 1 249,8157 | 9 In stock - Delivery conditions may apply, visit our FAQs |
|
0.63 in
16.0 mm
|
||
R 1 230,2642 - R 1 388,693 | 10 In stock - Delivery conditions may apply, visit our FAQs |
|
0.748 in
19.0 mm
|
||
R 806,8387 - R 972,0878 | 5 In stock - Delivery conditions may apply, visit our FAQs |
|
0.354 in
9.0 mm
|
||
R 1 035,4035 - R 1 252,8383 | 9 In stock - Delivery conditions may apply, visit our FAQs |
|
1.496 in
38.0 mm
|
||
R 732,7078 - R 833,2105 | 9 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
||
R 1 215,2177 - R 1 544,9987 | 8 In stock - Delivery conditions may apply, visit our FAQs |
|
1.969 in
50.0 mm
|
||
R 922,0957 - R 1 110,9518 | Request the lead time here |
|
0.512 in
13.0 mm
|
||
R 806,8387 - R 972,0878 | Request the lead time here |
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue