Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
R 351,32 - R 418,7069 Request the lead time here
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 391,2209 - R 410,4051 Request the lead time here
M6
19.0 mm
Internal Thread
Die Cast Zinc
Request the lead time here
M5
12.0 mm
Insert
Glass Filled Polyamide
R 132,447 - R 151,36 Request the lead time here
M6
15.0 mm
Insert
Glass Filled Polyamide
R 201,0208 - R 267,5586 Request the lead time here
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 372,4756 - R 1 130,9605 Request the lead time here
M6
25.0 mm
Internal Thread
Die Cast Zinc
R 486,6693 - R 603,4951 Request the lead time here
M8
30.0 mm
Internal Thread
Die Cast Zinc
R 142,1179 - R 142,1179 Request the lead time here
M12
26.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
R 86,9677 - R 86,9677 Request the lead time here
M8
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
Request the lead time here
M6
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
  • of 4
Cam Lever Internal Thread M8 79.0 mm Black

10190791

Price Range
R 418,7069 - R 351,32

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 Black

10195611

Price Range
R 410,4051 - R 391,2209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Clamping Lever Insert M5 Black

10567760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm
  • Thread Size
    M5
Cam Lever Insert M6 Black

10279243

Price Range
R 151,36 - R 132,447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190661

Price Range
R 267,5586 - R 201,0208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M6 Black

10195697

Price Range
R 1 130,9605 - R 372,4756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Internal Thread M8 Black

10195451

Price Range
R 603,4951 - R 486,6693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever 26.0 mm Blind Hole M12 Technopolymer

10518960

Price Range
R 142,1179 - R 142,1179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm
Cam Lever 89.5 mm Blind Hole M8 Black

10518939

Price Range
R 86,9677 - R 86,9677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 22.5 mm 40.0 mm M6 Black Die Cast Zinc

10509296


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    40.0 mm
Cam Lever 18.5 mm 20.0 mm M5 Black Die Cast Zinc

10509104


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    20.0 mm
Cam Lever 27.0 mm 60.0 mm M10 Black Die Cast Zinc

10508992


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    60.0 mm
Cam Lever 18.5 mm 25.0 mm M5 Black Die Cast Zinc

10509111


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    25.0 mm
Cam Lever 27.0 mm 20.0 mm M8 Black Die Cast Zinc

10509012


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    20.0 mm
Cam Lever 27.0 mm 20.0 mm M10 Black Die Cast Zinc

10508930


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    20.0 mm
Cam Lever 27.0 mm 25.0 mm M8 Black Die Cast Zinc

10509029


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    25.0 mm
Cam Lever 18.5 mm 35.0 mm M5 Black Die Cast Zinc

10509135


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    35.0 mm
Cam Lever 18.5 mm 40.0 mm M5 Black Die Cast Zinc

10509142


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    40.0 mm
Cam Lever 27.0 mm 25.0 mm M10 Black Die Cast Zinc

10508947


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    25.0 mm
Cam Lever 27.0 mm 35.0 mm M8 Black Die Cast Zinc

10509043


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    35.0 mm