Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
R 72,1195 - R 72,1195 Request the lead time here
M6
19.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
R 92,2706 - R 92,2706 Request the lead time here
M12
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
R 91,21 - R 91,21 Request the lead time here
M10
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
22.5 mm
Insert
Polyamide;Die Cast Zinc
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Insert
Polyamide;Die Cast Zinc
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
  • of 4
Cam Lever 72.5 mm Blind Hole M6 Black

10518922

Price Range
R 72,1195 - R 72,1195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Cam Lever 89.5 mm Blind Hole M12 Black

10518953

Price Range
R 92,2706 - R 92,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 89.5 mm Blind Hole M10 Black

10518946

Price Range
R 91,21 - R 91,21

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 27.0 mm 20.0 mm M8 Black Die Cast Zinc

10509012


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    20.0 mm
Cam Lever 18.5 mm 35.0 mm M5 Black Die Cast Zinc

10509135


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    35.0 mm
Cam Lever 27.0 mm 20.0 mm M10 Black Die Cast Zinc

10508930


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    20.0 mm
Cam Lever 27.0 mm 30.0 mm M10 Black Die Cast Zinc

10508954


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    30.0 mm
Cam Lever 27.0 mm 25.0 mm M10 Black Die Cast Zinc

10508947


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    25.0 mm
Cam Lever 22.5 mm 19.5 mm M6 Black Die Cast Zinc

10509326


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Insert
  • Body Diameter
    22.5 mm
  • Thread Size
    M6
Cam Lever 27.0 mm 60.0 mm M10 Black Die Cast Zinc

10508992


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    60.0 mm
Cam Lever 18.5 mm 25.0 mm M5 Black Die Cast Zinc

10509111


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    25.0 mm
Cam Lever 27.0 mm 50.0 mm M10 Black Die Cast Zinc

10508985


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    50.0 mm
Cam Lever 18.5 mm 20.0 mm M5 Black Die Cast Zinc

10509104


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    20.0 mm
Cam Lever 22.5 mm 40.0 mm M6 Black Die Cast Zinc

10509296


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    40.0 mm
Cam Lever 27.0 mm 25.3 mm M8 Black Die Cast Zinc

10509081


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Insert
  • Body Diameter
    27.0 mm
  • Thread Size
    M8
Cam Lever 27.0 mm 40.0 mm M10 Black Die Cast Zinc

10508978


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    40.0 mm
Cam Lever 27.0 mm 35.0 mm M10 Black Die Cast Zinc

10508961


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    35.0 mm
Cam Lever 27.0 mm 60.0 mm M8 Black Die Cast Zinc

10509074


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    60.0 mm
Cam Lever 18.5 mm 50.0 mm M6 Black Die Cast Zinc

10509234


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    50.0 mm
Cam Lever 27.0 mm 25.0 mm M8 Black Die Cast Zinc

10509029


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    25.0 mm