Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M6
9.9 mm
Stud
35.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M6
9.9 mm
Stud
35.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M6
9.9 mm
Stud
35.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M6
9.9 mm
Stud
35.0 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M8
19.0 mm
Threaded Stud
43.0 mm
Request the lead time here
M8
23.0 mm
Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
56.0 mm
  • of 11
Clamping Lever 78.0 mm Stud M10 Black

10508800


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

10508923


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508817


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508886


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508916


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508824


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

10508855


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508909


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 45.0 mm Stud M6 Black

10508831


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508770


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508862


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508787


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508794


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508879


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 45.0 mm Stud M6 Black

10508848


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever Threaded Stud M10 30.0 mm GF PA Black

10519257


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 72.5 mm Threaded Stud M8 50.0 mm GF PA Black

10519684


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever 89.5 mm Stud M8 30.0 mm GF PA Black

10519189


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever Threaded Stud M12 Black

10342978


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm