Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
R 418,2583 - R 534,6937 Request the lead time here
M8
25.0 mm
Screw Mount
82.0 mm
R 369,0231 - R 1 072,219 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
R 450,5907 - R 1 306,4853 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
R 246,57 - R 328,1846 Request the lead time here
M8
20.0 mm
Screw Mount
45.0 mm
R 523,106 - R 1 586,4152 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
R 543,4206 - R 1 593,8071 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
R 352,9615 - R 1 062,0825 Request the lead time here
M5
16.0 mm
Screw Mount
63.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M6
9.9 mm
Stud
35.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
  • of 11
Cam Lever Screw Mount M8 20.0 mm Black

10195703

Price Range
R 534,6937 - R 418,2583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M6 40.0 mm Black

10195598

Price Range
R 1 072,219 - R 369,0231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M6 60.0 mm Black

10195680

Price Range
R 1 306,4853 - R 450,5907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M8 25.0 mm Black

10190715

Price Range
R 328,1846 - R 246,57

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    20.0 mm
  • Overall Height
    45.0 mm
Cam Lever Screw Mount M10 30.0 mm Black

10195321

Price Range
R 1 586,4152 - R 523,106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 35.0 mm Black

10195413

Price Range
R 1 593,8071 - R 543,4206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M5 35.0 mm Black

10195505

Price Range
R 1 062,0825 - R 352,9615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Clamping Lever 78.0 mm Stud M10 Black

10508824


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508770


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508794


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

10508855


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508787


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508862


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508879


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508817


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508886


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508800


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508909


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508916


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm