Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
R 60,9834 - R 60,9834 Request the lead time here
M6
15.0 mm
Threaded Stud
30.0 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M8
19.0 mm
Threaded Stud
43.0 mm
Request the lead time here
M12
32.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M12
32.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M8
19.0 mm
Threaded Stud
43.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M8
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Insert
56.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M12
26.0 mm
Threaded Stud
104.5 mm
Request the lead time here
M6
15.0 mm
Threaded Stud
30.0 mm
Request the lead time here
M12
23.0 mm
Stud
56.0 mm
Request the lead time here
M6
16.0 mm
Threaded Stud
32.5 mm
Request the lead time here
M16
26.0 mm
Threaded Stud
64.5 mm
Request the lead time here
M16
26.0 mm
Threaded Stud
64.5 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
  • of 11
Clamping Lever Threaded Stud M6 16.0 mm GF PA Black

10518991

Price Range
R 60,9834 - R 60,9834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    30.0 mm
Clamping Lever Threaded Stud M10 20.0 mm GF PA Black

10519233


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 72.5 mm Threaded Stud M8 35.0 mm GF PA Black

10519660


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever Threaded Stud M12 Black

10357378


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    32.0 mm
Clamping Lever Threaded Stud M12 Black

10342923


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    32.0 mm
Clamping Lever Threaded Stud M10 30.0 mm GF PA Black

10519257


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 72.5 mm Threaded Stud M8 50.0 mm GF PA Black

10519684


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever Threaded Stud M12 40.0 mm GF PA Black

10519356


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever Threaded Stud M12 30.0 mm GF PA Black

10519332


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 89.5 mm Threaded Stud M8 60.0 mm GF PA Black

10519219


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 145.0 mm Insert M12 Black

10343029


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Insert
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M12 25.0 mm GF PA Black

10519325


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 108.0 mm Threaded Stud M12 50.0 mm GF PA Black

10519806


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    26.0 mm
  • Overall Height
    104.5 mm
Clamping Lever 37.5 mm Threaded Stud M6 10.0 mm GF PA Black

10519530


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    30.0 mm
Clamping Lever 145.0 mm Stud M12 Black

10368206


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Stainless Steel
  • Mount Type
    Stud
  • Body Diameter
    23.0 mm
Clamping Lever 52.0 mm Threaded Stud M6 16.0 mm GF PA Black

10519554


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
  • Overall Height
    32.5 mm
Cam Lever 108.0 mm Threaded Stud M16 30.0 mm GF PA Black

10519424


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm
Cam Lever 108.0 mm Threaded Stud M16 50.0 mm GF PA Black

10519431


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm
Clamping Lever Threaded Stud M10 Black

10343067


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever 89.5 mm Threaded Stud M10 20.0 mm GF PA Black

10519738


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm