Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Housing Height | Key Type | View | |
---|---|---|---|---|---|---|
R 183,5933 - R 372,8003 | Request the lead time here |
1.181 in
30.0 mm
|
|
Slotted Key
|
||
R 162,4834 - R 180,532 | Request the lead time here |
0.906 in
23.0 mm
|
|
Slotted Key
|
||
R 174,1427 - R 373,9474 | Request the lead time here |
0.63 in
16.0 mm
|
|
Slotted Key
|
||
R 174,1427 - R 174,1427 | Request the lead time here |
0.63 in
16.0 mm
|
|
Slotted Key
|
||
R 183,5933 - R 372,8003 | Request the lead time here |
1.181 in
30.0 mm
|
|
Slotted Key
|
||
R 208,4264 - R 361,212 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 208,4264 - R 361,212 | Request the lead time here |
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 150,2781 - R 260,4063 | Request the lead time here |
0.65 in
16.5 mm
|
0.65 in
16.5 mm
|
Keyed To Differ
|
||
R 303,4206 - R 525,8311 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
R 60,3518 - R 67,0576 | Request the lead time here |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
R 150,2781 - R 260,4063 | 32 In stock - Delivery conditions may apply, visit our FAQs |
0.925 in
23.5 mm
|
0.65 in
16.5 mm
|
Non - Removable Key
|
||
R 82,1733 - R 91,3037 | Request the lead time here |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
R 55,9361 - R 62,1512 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
R 231,5681 - R 401,3261 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 231,5681 - R 401,3261 | Request the lead time here |
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 49,5233 - R 55,0259 | 46 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
R 231,5681 - R 401,3261 | Request the lead time here |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 231,5681 - R 401,3261 | Request the lead time here |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
R 175,4098 - R 1 215,8784 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
Keyed Alike
|
||
R 303,4206 - R 525,8311 | Request the lead time here |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue