Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Head Hex Socket Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The cap head shape ensures a neat and flush finish. Features a cylindrical head with a recessed hexagonal drive that allows for secure tightening, with a hex key or wrench, lowering the danger of slippage or damage during assembly.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0083
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h1 | A/F | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|
| R 25,4645 - R 28,0508 | Request the lead time here |
5.5
|
M3
|
3.0
|
2.5
|
12.0
|
||
| R 41,5789 - R 45,7566 | Request the lead time here |
8.5
|
M5
|
5.0
|
4.0
|
15.0
|
||
| R 98,0784 - R 107,8266 | Request the lead time here |
13.0
|
M8
|
8.0
|
6.0
|
35.0
|
||
| Request the lead time here |
10.0
|
M6
|
6.0
|
5.0
|
15.0
|
|||
| R 28,4487 - R 31,2339 | Request the lead time here |
8.5
|
M5
|
5.0
|
4.0
|
8.0
|
||
| R 91,3144 - R 100,4657 | Request the lead time here |
13.0
|
M8
|
8.0
|
6.0
|
25.0
|
||
| R 57,0963 - R 62,8657 | Request the lead time here |
10.0
|
M6
|
6.0
|
5.0
|
20.0
|
||
| R 31,2339 - R 34,4169 | Request the lead time here |
8.5
|
M5
|
5.0
|
4.0
|
10.0
|
||
| R 35,8095 - R 39,3905 | Request the lead time here |
5.5
|
M3
|
3.0
|
2.5
|
25.0
|
||
| R 32,0296 - R 35,2127 | Request the lead time here |
7.0
|
M4
|
4.0
|
3.0
|
20.0
|
||
| Request the lead time here |
13.0
|
M8
|
8.0
|
6.0
|
30.0
|
|||
| R 28,8466 - R 31,8307 | Request the lead time here |
5.5
|
M3
|
3.0
|
2.5
|
15.0
|
||
| R 25,4645 - R 28,0508 | Request the lead time here |
7.0
|
M4
|
4.0
|
3.0
|
8.0
|
||
| R 53,1175 - R 58,4889 | Request the lead time here |
10.0
|
M6
|
6.0
|
5.0
|
12.0
|
||
| Request the lead time here |
13.0
|
M8
|
8.0
|
6.0
|
20.0
|
|||
| R 22,0825 - R 24,2709 | Request the lead time here |
5.5
|
M3
|
3.0
|
2.5
|
10.0
|
||
| R 34,6159 - R 37,9979 | Request the lead time here |
7.0
|
M4
|
4.0
|
3.0
|
25.0
|
||
| R 65,8498 - R 72,4149 | Request the lead time here |
8.5
|
M5
|
5.0
|
4.0
|
30.0
|
||
| Request the lead time here |
8.5
|
M5
|
5.0
|
4.0
|
12.0
|
|||
| R 26,8571 - R 29,6423 | Request the lead time here |
7.0
|
M4
|
4.0
|
3.0
|
10.0