Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
R 44,8134 - R 64,019 Request the lead time here
5.7
1.65
303 Stainless Steel
20.0
M3
2.0
3.5
R 45,2754 - R 64,6792 Request the lead time here
5.7
1.65
303 Stainless Steel
25.0
M3
2.0
3.5
R 52,2054 - R 74,5791 Request the lead time here
5.7
1.65
316 Stainless Steel
16.0
M3
2.0
3.5
R 50,727 - R 72,4671 Request the lead time here
10.5
4.70
303 Stainless Steel
25.0
M6
4.2
6.5
R 50,727 - R 72,4671 Request the lead time here
9.5
3.70
303 Stainless Steel
50.0
M5
3.7
5.5
R 57,7492 - R 82,499 Request the lead time here
7.6
3.10
316 Stainless Steel
20.0
M4
2.8
4.5
R 60,5213 - R 86,4589 Request the lead time here
7.6
3.10
316 Stainless Steel
30.0
M4
2.8
4.5
R 55,9011 - R 79,8589 Request the lead time here
7.6
3.10
316 Stainless Steel
12.0
M4
2.8
4.5
R 40,1935 - R 57,4192 Request the lead time here
4.5
1.50
303 Stainless Steel
20.0
M2.5
1.7
2.8
R 48,7865 - R 69,695 Request the lead time here
7.6
3.10
303 Stainless Steel
40.0
M4
2.8
4.5
R 47,4005 - R 67,7151 Request the lead time here
7.6
3.10
303 Stainless Steel
16.0
M4
2.8
4.5
R 48,0936 - R 68,7052 Request the lead time here
7.6
3.10
303 Stainless Steel
25.0
M4
2.8
4.5
R 43,8894 - R 62,6992 Request the lead time here
5.7
1.65
303 Stainless Steel
16.0
M3
2.0
3.5
R 43,4274 - R 62,0391 Request the lead time here
5.7
1.65
303 Stainless Steel
10.0
M3
2.0
3.5
R 47,1233 - R 67,3191 Request the lead time here
4.5
1.50
Blackened Stainless 316
16.0
M2.5
1.7
2.8
R 71,1009 - R 101,5726 Request the lead time here
10.5
4.70
Blackened Stainless 316
80.0
M6
4.2
6.5
R 38,3456 - R 54,7793 Request the lead time here
4.5
1.50
303 Stainless Steel
8.0
M2.5
1.7
2.8
R 66,1114 - R 94,4448 Request the lead time here
9.5
3.70
316 Stainless Steel
40.0
M5
3.7
5.5
R 48,0936 - R 68,7052 Request the lead time here
7.6
3.10
303 Stainless Steel
20.0
M4
2.8
4.5
R 45,7374 - R 65,339 Request the lead time here
4.5
1.50
316 Stainless Steel
10.0
M2.5
1.7
2.8
  • of 7
Captive Screw Button Head M3 20.0 303 Stainless Steel

20188665

Price Range
R 64,019 - R 44,8134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 25.0 303 Stainless Steel

20188672

Price Range
R 64,6792 - R 45,2754

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 16.0 316 Stainless Steel

20189006

Price Range
R 74,5791 - R 52,2054

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 25.0 303 Stainless Steel

20188887

Price Range
R 72,4671 - R 50,727

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 50.0 303 Stainless Steel

20188849

Price Range
R 72,4671 - R 50,727

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 20.0 316 Stainless Steel

20189075

Price Range
R 82,499 - R 57,7492

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 30.0 316 Stainless Steel

20189099

Price Range
R 86,4589 - R 60,5213

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 12.0 316 Stainless Steel

20189051

Price Range
R 79,8589 - R 55,9011

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 20.0 303 Stainless Steel

20188634

Price Range
R 57,4192 - R 40,1935

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 40.0 303 Stainless Steel

20188757

Price Range
R 69,695 - R 48,7865

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 16.0 303 Stainless Steel

20188719

Price Range
R 67,7151 - R 47,4005

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 25.0 303 Stainless Steel

20188733

Price Range
R 68,7052 - R 48,0936

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 16.0 303 Stainless Steel

20188658

Price Range
R 62,6992 - R 43,8894

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 10.0 303 Stainless Steel

20188641

Price Range
R 62,0391 - R 43,4274

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 16.0 Blackened Stainless 316

20189679

Price Range
R 67,3191 - R 47,1233

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 80.0 Blackened Stainless 316

20189983

Price Range
R 101,5726 - R 71,1009

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 8.0 303 Stainless Steel

20188597

Price Range
R 54,7793 - R 38,3456

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 40.0 316 Stainless Steel

20189181

Price Range
R 94,4448 - R 66,1114

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 20.0 303 Stainless Steel

20188726

Price Range
R 68,7052 - R 48,0936

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 10.0 316 Stainless Steel

20188955

Price Range
R 65,339 - R 45,7374

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8