Menu Search

Captive Screws - Cap Head

In production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 d2 a012 Material d4 min l10 25 d3 max d2 a012 View
R 239,6362 - R 342,3373 Request the lead time here
M12
15.0
Titanium G2
13.2
80.0
18.0
8.0
R 162,1599 - R 231,6568 Request the lead time here
M10
12.5
Titanium G2
10.6
45.0
16.0
7.5
R 130,8367 - R 186,9094 Request the lead time here
M8
10.0
Titanium G2
8.5
50.0
13.0
6.0
R 130,8367 - R 186,9094 Request the lead time here
M8
10.0
Titanium G2
8.5
80.0
13.0
6.0
R 216,675 - R 309,5359 Request the lead time here
M10
12.5
Titanium G2
10.6
80.0
16.0
7.5
R 33,7255 - R 48,1793 Request the lead time here
M2.5
3.0
Titanium G5
2.8
8.0
4.5
1.8
R 198,6572 - R 283,7961 Request the lead time here
M12
15.0
Titanium G2
13.2
30.0
18.0
8.0
R 88,241 - R 126,0584 Request the lead time here
M5
7.5
Titanium G5
5.5
35.0
8.5
3.7
R 82,697 - R 118,1385 Request the lead time here
M5
7.5
Titanium G5
5.5
30.0
8.5
3.7
R 32,3394 - R 46,1992 Request the lead time here
M2.5
3.0
Titanium G5
2.8
5.0
4.5
1.8
R 146,4522 - R 209,2174 Request the lead time here
M10
12.5
Titanium G2
10.6
35.0
16.0
7.5
R 66,9891 - R 95,6986 Request the lead time here
M4
6.0
Titanium G5
4.5
40.0
7.0
2.8
R 145,99 - R 208,5571 Request the lead time here
M8
10.0
Titanium G5
8.5
35.0
13.0
6.0
R 329,3091 - R 470,4417 Request the lead time here
M16
20.0
Titanium G5
17.5
50.0
24.0
12.0
R 206,5113 - R 295,016 Request the lead time here
M10
12.5
Titanium G5
10.6
50.0
16.0
7.5
R 286,3438 - R 409,0626 Request the lead time here
M12
15.0
Titanium G5
13.2
80.0
18.0
8.0
R 101,1766 - R 144,5381 Request the lead time here
M6
7.5
Titanium G5
6.5
30.0
10.0
4.2
R 133,9782 - R 191,3976 Request the lead time here
M6
7.5
Titanium G5
6.5
60.0
10.0
4.2
R 90,0888 - R 128,6982 Request the lead time here
M6
7.5
Titanium G5
6.5
20.0
10.0
4.2
R 85,9309 - R 122,7585 Request the lead time here
M6
7.5
Titanium G5
6.5
16.0
10.0
4.2
  • of 24
Captive Screw Cap Head M12 8.0 Titanium G2

20187149

Price Range
R 342,3373 - R 239,6362

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    80.0
  • d2 a012
    8.0
  • d2 a012
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187033

Price Range
R 231,6568 - R 162,1599

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    45.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186951

Price Range
R 186,9094 - R 130,8367

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    50.0
  • d2 a012
    6.0
  • d2 a012
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186975

Price Range
R 186,9094 - R 130,8367

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    80.0
  • d2 a012
    6.0
  • d2 a012
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187064

Price Range
R 309,5359 - R 216,675

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    80.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M2.5 1.8 Titanium G5

20187293

Price Range
R 48,1793 - R 33,7255

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    8.0
  • d2 a012
    1.8
  • d2 a012
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M12 8.0 Titanium G2

20187088

Price Range
R 283,7961 - R 198,6572

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • d2 a012
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M5 3.7 Titanium G5

20187514

Price Range
R 126,0584 - R 88,241

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    35.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M5 3.7 Titanium G5

20187507

Price Range
R 118,1385 - R 82,697

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    30.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M2.5 1.8 Titanium G5

20187286

Price Range
R 46,1992 - R 32,3394

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    5.0
  • d2 a012
    1.8
  • d2 a012
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M10 7.5 Titanium G2

20187019

Price Range
R 209,2174 - R 146,4522

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    35.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M4 2.8 Titanium G5

20187446

Price Range
R 95,6986 - R 66,9891

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    40.0
  • d2 a012
    2.8
  • d2 a012
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187682

Price Range
R 208,5571 - R 145,99

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    35.0
  • d2 a012
    6.0
  • d2 a012
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187941

Price Range
R 470,4417 - R 329,3091

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    50.0
  • d2 a012
    12.0
  • d2 a012
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M10 7.5 Titanium G5

20187798

Price Range
R 295,016 - R 206,5113

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    50.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187897

Price Range
R 409,0626 - R 286,3438

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    80.0
  • d2 a012
    8.0
  • d2 a012
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187583

Price Range
R 144,5381 - R 101,1766

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    30.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187620

Price Range
R 191,3976 - R 133,9782

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187569

Price Range
R 128,6982 - R 90,0888

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    20.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187552

Price Range
R 122,7585 - R 85,9309

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    16.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0