Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 l10 25 H1 max d3 max Drive Type d2 a012 View
R 51,3015 - R 73,1931 Request the lead time here
M5
7.5
16.0
3.7
9.5
Philips Drive
3.7
R 50,417 - R 71,8663 Request the lead time here
M4
6.0
30.0
3.1
8.0
Philips Drive
2.8
R 53,0705 - R 76,0677 Request the lead time here
M6
7.5
20.0
4.7
12.0
Philips Drive
4.2
R 49,3113 - R 70,5395 Request the lead time here
M3
4.5
16.0
2.4
5.6
Philips Drive
2.0
R 53,955 - R 77,1734 Request the lead time here
M6
7.5
50.0
4.7
12.0
Philips Drive
4.2
R 50,417 - R 71,8663 Request the lead time here
M4
6.0
40.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M5
7.5
50.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M4
6.0
60.0
3.1
8.0
Philips Drive
2.8
R 53,0705 - R 76,0677 Request the lead time here
M6
7.5
30.0
4.7
12.0
Philips Drive
4.2
Request the lead time here
M4
6.0
25.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M6
7.5
25.0
4.7
12.0
Philips Drive
4.2
R 49,3113 - R 70,5395 Request the lead time here
M3
4.5
10.0
2.4
5.6
Philips Drive
2.0
R 41,5719 - R 59,3063 Request the lead time here
M2.5
3.7
10.0
2.1
5.0
Philips Drive
1.7
R 80,619 - R 107,3039 Request the lead time here
M8
10.0
45.0
6.1
16.0
Torx Drive
6.0
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
16.0
2.5
6.0
Torx Drive
2.0
R 49,5648 - R 70,8052 Request the lead time here
M5
7.5
16.0
3.9
10.0
Torx Drive
3.7
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
50.0
3.2
8.0
Torx Drive
2.8
R 59,8884 - R 79,7114 Request the lead time here
M6
7.5
50.0
4.7
12.0
Torx Drive
4.2
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
40.0
3.2
8.0
Torx Drive
2.8
R 50,4017 - R 72,0075 Request the lead time here
M5
7.5
20.0
3.9
10.0
Torx Drive
3.7
  • of 4
Captive Screw M5 16.0 303 Stainless Steel

20180126

Price Range
R 73,1931 - R 51,3015

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M4 30.0 303 Stainless Steel

20180195

Price Range
R 71,8663 - R 50,417

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M6 20.0 303 Stainless Steel

20180140

Price Range
R 76,0677 - R 53,0705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M3 16.0 303 Stainless Steel

20180065

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M6 50.0 303 Stainless Steel

20180225

Price Range
R 77,1734 - R 53,955

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M4 40.0 303 Stainless Steel

20180201

Price Range
R 71,8663 - R 50,417

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M5 50.0 303 Stainless Steel

20188122


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M4 60.0 303 Stainless Steel

20188085


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M6 30.0 303 Stainless Steel

20180041

Price Range
R 76,0677 - R 53,0705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M4 25.0 303 Stainless Steel

20188061


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M6 25.0 303 Stainless Steel

20188146


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M3 10.0 303 Stainless Steel

20182304

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M2.5 10.0 303 Stainless Steel

20180058

Price Range
R 59,3063 - R 41,5719

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
  • l2 025
    3.7
Captive Screw M8 45.0 303 Stainless Steel

20140434

Price Range
R 107,3039 - R 80,619

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M3 16.0 303 Stainless Steel

20137687

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M5 16.0 303 Stainless Steel

20137786

Price Range
R 70,8052 - R 49,5648

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5
Captive Screw M4 50.0 303 Stainless Steel

20137762

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M6 50.0 303 Stainless Steel

20137878

Price Range
R 79,7114 - R 59,8884

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M4 40.0 303 Stainless Steel

20137755

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M5 20.0 303 Stainless Steel

20137793

Price Range
R 72,0075 - R 50,4017

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5