Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 l10 25 H1 max d3 max Drive Type d2 a012 View
R 62,6525 - R 83,3904 Request the lead time here
M6
7.5
60.0
4.7
12.0
Torx Drive
4.2
R 53,8996 - R 73,4573 Request the lead time here
M6
7.5
30.0
4.7
12.0
Torx Drive
4.2
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
16.0
2.5
6.0
Torx Drive
2.0
R 47,7025 - R 68,1413 Request the lead time here
M4
6.0
12.0
3.2
8.0
Torx Drive
2.8
R 48,7162 - R 69,5912 Request the lead time here
M3
4.5
30.0
2.5
6.0
Torx Drive
2.0
R 50,4017 - R 72,0075 Request the lead time here
M5
7.5
25.0
3.9
10.0
Torx Drive
3.7
R 61,7311 - R 82,1641 Request the lead time here
M8
10.0
12.0
6.1
16.0
Torx Drive
6.0
R 71,8661 - R 95,6537 Request the lead time here
M8
10.0
30.0
6.1
16.0
Torx Drive
6.0
R 51,4154 - R 73,4573 Request the lead time here
M6
7.5
10.0
4.7
12.0
Torx Drive
4.2
R 100,8889 - R 134,2831 Request the lead time here
M8
10.0
80.0
6.1
16.0
Torx Drive
6.0
R 66,3379 - R 88,2958 Request the lead time here
M8
10.0
20.0
6.1
16.0
Torx Drive
6.0
R 74,6301 - R 99,3327 Request the lead time here
M8
10.0
25.0
6.1
16.0
Torx Drive
6.0
R 77,8549 - R 103,6249 Request the lead time here
M8
10.0
40.0
6.1
16.0
Torx Drive
6.0
R 83,3831 - R 110,9829 Request the lead time here
M8
10.0
50.0
6.1
16.0
Torx Drive
6.0
R 69,102 - R 91,9748 Request the lead time here
M6
7.5
80.0
4.7
12.0
Torx Drive
4.2
R 48,7162 - R 69,5912 Request the lead time here
M5
7.5
10.0
3.9
10.0
Torx Drive
3.7
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
8.0
2.5
6.0
Torx Drive
2.0
R 80,619 - R 107,3039 Request the lead time here
M8
10.0
45.0
6.1
16.0
Torx Drive
6.0
R 52,186 - R 74,5198 Request the lead time here
M6
7.5
12.0
4.7
12.0
Philips Drive
4.2
R 49,3113 - R 70,5395 Request the lead time here
M4
6.0
16.0
3.1
8.0
Philips Drive
2.8
  • of 4
Captive Screw M6 60.0 303 Stainless Steel

20137885

Price Range
R 83,3904 - R 62,6525

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M6 30.0 303 Stainless Steel

20137854

Price Range
R 73,4573 - R 53,8996

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M3 16.0 303 Stainless Steel

20137687

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M4 12.0 303 Stainless Steel

20137717

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M3 30.0 303 Stainless Steel

20138257

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M5 25.0 303 Stainless Steel

20140120

Price Range
R 72,0075 - R 50,4017

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5
Captive Screw M8 12.0 303 Stainless Steel

20140168

Price Range
R 82,1641 - R 61,7311

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M8 30.0 303 Stainless Steel

20140199

Price Range
R 95,6537 - R 71,8661

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M6 10.0 303 Stainless Steel

20140137

Price Range
R 73,4573 - R 51,4154

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M8 80.0 303 Stainless Steel

20140236

Price Range
R 134,2831 - R 100,8889

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M8 20.0 303 Stainless Steel

20140410

Price Range
R 88,2958 - R 66,3379

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M8 25.0 303 Stainless Steel

20140427

Price Range
R 99,3327 - R 74,6301

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M8 40.0 303 Stainless Steel

20140205

Price Range
R 103,6249 - R 77,8549

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M8 50.0 303 Stainless Steel

20140212

Price Range
R 110,9829 - R 83,3831

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M6 80.0 303 Stainless Steel

20140403

Price Range
R 91,9748 - R 69,102

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M5 10.0 303 Stainless Steel

20140113

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5
Captive Screw M3 8.0 303 Stainless Steel

20140083

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M8 45.0 303 Stainless Steel

20140434

Price Range
R 107,3039 - R 80,619

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M6 12.0 303 Stainless Steel

20180713

Price Range
R 74,5198 - R 52,186

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M4 16.0 303 Stainless Steel

20180096

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0