Menu Search

Captive Thumb Screws - Low Head with Slot

In stock

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 D3 View
R 44,4468 - R 63,4956 Request the lead time here
M3
4.5
5.0
Blackened Stainless 316
10.0
2.0
8.0
R 56,2993 - R 80,4276 109 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
6.0
316 Stainless Steel
18.0
4.5
12.0
R 52,0663 - R 74,3805 501 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
5.0
316 Stainless Steel
14.0
2.8
10.0
R 57,5693 - R 82,2419 294 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
5.0
316 Stainless Steel
25.0
2.8
10.0
R 54,1829 - R 77,4041 525 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
6.0
316 Stainless Steel
14.0
4.5
12.0
R 52,4896 - R 74,9851 44 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
5.0
316 Stainless Steel
14.0
3.7
10.0
R 52,9129 - R 75,59 260 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
6.0
316 Stainless Steel
12.0
4.5
12.0
R 58,4159 - R 83,4514 253 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
5.0
316 Stainless Steel
25.0
3.7
10.0
R 57,5693 - R 82,2419 191 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
6.0
316 Stainless Steel
20.0
4.5
12.0
R 60,4477 - R 86,354 116 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
6.0
316 Stainless Steel
30.0
4.5
12.0
R 55,876 - R 79,8231 6 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
5.0
316 Stainless Steel
20.0
3.7
10.0
R 49,9498 - R 71,3568 324 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
5.0
316 Stainless Steel
10.0
2.8
10.0
R 60,4477 - R 86,354 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
25.0
4.5
12.0
R 51,6431 - R 73,7758 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
12.0
3.7
10.0
R 53,7596 - R 76,7993 99 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
5.0
316 Stainless Steel
16.0
3.7
10.0
R 54,6062 - R 78,0088 124 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
5.0
316 Stainless Steel
18.0
3.7
10.0
R 53,7596 - R 76,7993 369 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
5.0
316 Stainless Steel
18.0
2.8
10.0
R 43,1769 - R 61,6814 728 In stock - Delivery conditions may apply, visit our FAQs
M3
4.5
5.0
316 Stainless Steel
8.0
2.0
8.0
R 45,7168 - R 65,3097 300 In stock - Delivery conditions may apply, visit our FAQs
M3
4.5
5.0
316 Stainless Steel
14.0
2.0
8.0
R 52,9129 - R 75,59 560 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
5.0
316 Stainless Steel
16.0
2.8
10.0
  • of 6
Captive Thumb Screw M3 10.0 Blackened Stainless 316

20188214

Price Range
R 63,4956 - R 44,4468

Stock Levels
Request the lead time here
Attributes
Captive Thumb Screw M6 18.0 316 Stainless Steel

20182137

Price Range
R 80,4276 - R 56,2993

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M4 14.0 316 Stainless Steel

20181970

Price Range
R 74,3805 - R 52,0663

Stock Levels
501 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M4 25.0 316 Stainless Steel

20182014

Price Range
R 82,2419 - R 57,5693

Stock Levels
294 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M6 14.0 316 Stainless Steel

20182113

Price Range
R 77,4041 - R 54,1829

Stock Levels
525 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M5 14.0 316 Stainless Steel

20182045

Price Range
R 74,9851 - R 52,4896

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M6 12.0 316 Stainless Steel

20182106

Price Range
R 75,59 - R 52,9129

Stock Levels
260 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M5 25.0 316 Stainless Steel

20182083

Price Range
R 83,4514 - R 58,4159

Stock Levels
253 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M6 20.0 316 Stainless Steel

20182144

Price Range
R 82,2419 - R 57,5693

Stock Levels
191 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M6 30.0 316 Stainless Steel

20182168

Price Range
R 86,354 - R 60,4477

Stock Levels
116 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M5 20.0 316 Stainless Steel

20182076

Price Range
R 79,8231 - R 55,876

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M4 10.0 316 Stainless Steel

20181956

Price Range
R 71,3568 - R 49,9498

Stock Levels
324 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M6 25.0 316 Stainless Steel

20182151

Price Range
R 86,354 - R 60,4477

Stock Levels
Request the lead time here
Attributes
Captive Thumb Screw M5 12.0 316 Stainless Steel

20182038

Price Range
R 73,7758 - R 51,6431

Stock Levels
Request the lead time here
Attributes
Captive Thumb Screw M5 16.0 316 Stainless Steel

20182052

Price Range
R 76,7993 - R 53,7596

Stock Levels
99 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M5 18.0 316 Stainless Steel

20182069

Price Range
R 78,0088 - R 54,6062

Stock Levels
124 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M4 18.0 316 Stainless Steel

20181994

Price Range
R 76,7993 - R 53,7596

Stock Levels
369 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M3 8.0 316 Stainless Steel

20181901

Price Range
R 61,6814 - R 43,1769

Stock Levels
728 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M3 14.0 316 Stainless Steel

20181932

Price Range
R 65,3097 - R 45,7168

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Captive Thumb Screw M4 16.0 316 Stainless Steel

20181987

Price Range
R 75,59 - R 52,9129

Stock Levels
560 In stock - Delivery conditions may apply, visit our FAQs
Attributes