Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Height | Thread Size | Colour | Handle Radius | View | |
---|---|---|---|---|---|---|---|
R 104,3041 - R 104,8358 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
R 110,1926 - R 110,7509 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
R 105,2096 - R 105,7154 | Request the lead time here |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
R 124,6357 - R 126,5161 | Request the lead time here |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||
R 63,5025 - R 72,5585 | 1774 In stock - Delivery conditions may apply, visit our FAQs |
1.457 in
37.0 mm
|
M8
|
Orange
|
2.559 in
65.0 mm
|
||
R 107,8399 - R 108,3583 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
R 104,0684 - R 104,5872 | 1 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.732 in
44.0 mm
|
||
R 149,4378 - R 169,1246 | 18 In stock - Delivery conditions may apply, visit our FAQs |
1.24 in
31.5 mm
|
M8
|
Black
|
2.559 in
65.0 mm
|
||
R 106,6702 - R 107,2018 | Request the lead time here |
1.161 in
29.5 mm
|
M5
|
Black
|
1.732 in
44.0 mm
|
||
R 106,6702 - R 107,2018 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M3
|
Grey
|
1.181 in
30.0 mm
|
||
R 105,2096 - R 105,7154 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
R 106,6702 - R 107,2018 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M4
|
Grey
|
1.181 in
30.0 mm
|
||
R 110,1926 - R 110,7509 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||
R 107,8399 - R 108,3583 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
R 75,7325 - R 109,9036 | Request the lead time here |
1.811 in
46.0 mm
|
M10
|
Black;Red
|
3.268 in
83.0 mm
|
||
R 104,0684 - R 104,5872 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M4
|
Orange
|
1.181 in
30.0 mm
|
||
R 56,19 - R 64,1842 | 6020 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
M5
|
Black;Red
|
1.693 in
43.0 mm
|
||
R 105,2096 - R 105,7154 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
R 106,6702 - R 107,2018 | 7 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.732 in
44.0 mm
|
||
R 107,8399 - R 108,3583 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue