Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability Body Height Thread Size Base Diameter View
R 68,8915 - R 78,716 Request the lead time here
37.0 mm
M8
15.0 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M6
12.0 mm
R 362,8877 - R 362,8877 Request the lead time here
M8
13.5 mm
R 637,461 - R 637,461 9 In stock - Delivery conditions may apply, visit our FAQs
M12
18.5 mm
R 111,9641 - R 192,0308 Request the lead time here
51.0 mm
M12
24.0 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M5
12.0 mm
10275078 R 347,552 - R 696,1616 Request the lead time here
M8
13.5 mm
R 600,6962 - R 600,6962 Request the lead time here
M12
18.5 mm
R 80,3632 - R 91,809 Request the lead time here
46.0 mm
M10
19.0 mm
R 107,1509 - R 200,4779 Request the lead time here
51.0 mm
M12
24.0 mm
R 68,8915 - R 78,716 Request the lead time here
37.0 mm
M8
15.0 mm
R 406,9882 - R 436,433 Request the lead time here
M10
15.7 mm
R 68,8915 - R 117,1331 Request the lead time here
37.0 mm
M8
15.0 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M6
12.0 mm
R 367,7738 - R 367,7738 Request the lead time here
M8
13.5 mm
R 674,2573 - R 674,2573 Request the lead time here
M12
22.7 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M6
12.0 mm
R 411,8915 - R 411,8915 Request the lead time here
M8
13.5 mm
R 514,896 - R 514,896 Request the lead time here
M10
15.7 mm
R 83,9769 - R 117,6963 Request the lead time here
46.0 mm
M10
19.0 mm
  • of 2
Clamping Lever 65.0 mm Threaded Stud M8 10.0 mm Black

10261200

Price Range
R 78,716 - R 68,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 10.0 mm Black

10261453

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 25.0 mm Black

10275085

Price Range
R 362,8877 - R 362,8877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    25.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm Stud M12 50.0 mm Black

10275160

Price Range
R 637,461 - R 637,461

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 104.0 mm Threaded Stud M12 35.0 mm Black

10260470

Price Range
R 192,0308 - R 111,9641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M5 25.0 mm Black

10261446

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever Stud M8 20.0 mm Die Cast Zinc Black

10275078

Price Range
R 696,1616 - R 347,552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    20.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm Stud M12 40.0 mm Black

10275153

Price Range
R 600,6962 - R 600,6962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    40.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 83.0 mm Stud M10 20.0 mm Black

10261484

Price Range
R 91,809 - R 80,3632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever 104.0 mm Threaded Stud M12 20.0 mm Black

10261231

Price Range
R 200,4779 - R 107,1509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 16.0 mm Black

10261217

Price Range
R 78,716 - R 68,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm Stud M10 20.0 mm Black

10275115

Price Range
R 436,433 - R 406,9882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Length
    78.0 mm
  • Thread Length
    20.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 65.0 mm Threaded Stud M8 45.0 mm Black

10261224

Price Range
R 117,1331 - R 68,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 15.0 mm Black

10261460

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 32.0 mm Black

10275092

Price Range
R 367,7738 - R 367,7738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 108.0 mm Threaded Stud M12 63.0 mm Black

10275177

Price Range
R 674,2573 - R 674,2573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    22.7 mm
  • Handle Length
    108.0 mm
  • Thread Length
    63.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 43.0 mm Threaded Stud M6 25.0 mm Black

10261477

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 50.0 mm Black

10275108

Price Range
R 411,8915 - R 411,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 78.0 mm Stud M10 40.0 mm Black

10275139

Price Range
R 514,896 - R 514,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Length
    78.0 mm
  • Thread Length
    40.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 83.0 mm Stud M10 40.0 mm Black

10260463

Price Range
R 117,6963 - R 83,9769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm