Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability Body Height Thread Size Base Diameter View
R 456,3813 - R 489,39 Request the lead time here
M10
15.7 mm
R 475,5983 - R 509,9624 Request the lead time here
M12
18.5 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M5
12.0 mm
R 411,8915 - R 411,8915 Request the lead time here
M8
13.5 mm
R 68,8915 - R 117,1331 Request the lead time here
37.0 mm
M8
15.0 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M6
12.0 mm
R 71,9978 - R 105,8703 Request the lead time here
37.0 mm
M8
15.0 mm
R 107,1509 - R 359,8466 Request the lead time here
51.0 mm
M12
24.0 mm
R 333,83 - R 357,9541 Request the lead time here
M6
9.7 mm
R 66,631 - R 76,1385 Request the lead time here
26.0 mm
M5
12.0 mm
R 66,631 - R 76,1385 Request the lead time here
26.0 mm
M6
12.0 mm
R 66,631 - R 76,1385 Request the lead time here
26.0 mm
M5
12.0 mm
R 66,631 - R 99,6758 Request the lead time here
26.0 mm
M6
12.0 mm
R 83,9769 - R 113,1911 Request the lead time here
46.0 mm
M10
19.0 mm
R 83,9769 - R 97,9864 Request the lead time here
46.0 mm
M10
19.0 mm
R 71,9978 - R 82,2265 Request the lead time here
37.0 mm
M8
15.0 mm
R 71,9978 - R 82,2265 Request the lead time here
37.0 mm
M8
15.0 mm
R 83,9769 - R 97,9864 Request the lead time here
46.0 mm
M10
19.0 mm
R 127,9412 - R 166,6895 Request the lead time here
51.0 mm
M12
24.0 mm
R 63,7861 - R 72,8811 Request the lead time here
26.0 mm
M6
12.0 mm
  • of 2
Clamping Lever 78.0 mm Stud M10 32.0 mm Black

10275122

Price Range
R 489,39 - R 456,3813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Length
    78.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm Stud M12 32.0 mm Black

10275146

Price Range
R 509,9624 - R 475,5983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 43.0 mm Threaded Stud M5 15.0 mm Black

10261439

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 50.0 mm Black

10275108

Price Range
R 411,8915 - R 411,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 65.0 mm Threaded Stud M8 45.0 mm Black

10261224

Price Range
R 117,1331 - R 68,8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 25.0 mm Black

10261477

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 30.0 mm Black

10260432

Price Range
R 105,8703 - R 71,9978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 104.0 mm Threaded Stud M12 50.0 mm Black

10261248

Price Range
R 359,8466 - R 107,1509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 42.0 mm Threaded Stud M6 32.0 mm Black

10275061

Price Range
R 357,9541 - R 333,83

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    9.7 mm
  • Handle Length
    42.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 41.0 mm Threaded Stud M5 20.0 mm Black

10260418

Price Range
R 76,1385 - R 66,631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever Stud M6 20.0 mm Nylon Orange

10259290

Price Range
R 76,1385 - R 66,631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever Threaded Stud M5 20.0 mm Nylon Orange

10259283

Price Range
R 76,1385 - R 66,631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 20.0 mm Black

10260425

Price Range
R 99,6758 - R 66,631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 83.0 mm Stud M10 30.0 mm Black

10260456

Price Range
R 113,1911 - R 83,9769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever Stud M10 30.0 mm Nylon Orange

10259320

Price Range
R 97,9864 - R 83,9769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever Stud M8 40.0 mm Nylon Orange

10259313

Price Range
R 82,2265 - R 71,9978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever Stud M8 30.0 mm Nylon Orange

10259306

Price Range
R 82,2265 - R 71,9978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever Stud M10 40.0 mm Nylon Orange

10259337

Price Range
R 97,9864 - R 83,9769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
  • Handle Length
    83.0 mm
Clamping Lever Stud M12 35.0 mm Nylon Orange

10259344

Price Range
R 166,6895 - R 127,9412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 15.0 mm Black

10261460

Price Range
R 72,8811 - R 63,7861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm