Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Height | Overall Height | Base Diameter | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|
| R 317,8845 - R 317,8845 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
1.693 in
43.0 mm
|
|
0.728 in
18.5 mm
|
|
||
| R 317,8845 - R 317,8845 | 9 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
1.693 in
43.0 mm
|
|
0.728 in
18.5 mm
|
|
||
| R 175,1265 - R 198,2291 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
|
0.382 in
9.7 mm
|
|
||
| R 207,1807 - R 234,4878 | 6 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
1.24 in
31.5 mm
|
|
0.531 in
13.5 mm
|
|
||
| R 277,4195 - R 277,4195 | Request the lead time here |
M8
|
1.417 in
36.0 mm
|
|
0.618 in
15.7 mm
|
|
||
| R 277,4195 - R 277,4195 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
1.417 in
36.0 mm
|
|
0.618 in
15.7 mm
|
|
||
| R 234,4878 - R 234,4878 | 2 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
1.24 in
31.5 mm
|
|
0.531 in
13.5 mm
|
|
||
| R 198,2291 - R 198,2291 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
|
0.382 in
9.7 mm
|
|
||
| R 50,2848 - R 62,3814 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| R 50,2848 - R 62,3814 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| R 51,84 - R 66,0658 | Request the lead time here |
M6
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| R 420,0193 - R 420,0193 | Request the lead time here |
M12
|
2.008 in
51.0 mm
|
|
0.894 in
22.7 mm
|
|
||
| R 48,5714 - R 62,3814 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| R 51,84 - R 66,0658 | Request the lead time here |
M6
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 10190357 | R 61,4592 - R 81,8023 | 60 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
|
| R 50,2848 - R 62,3814 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| R 50,2848 - R 62,3814 | Request the lead time here |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| R 74,2926 - R 98,8834 | Request the lead time here |
M8
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||
| R 50,2848 - R 62,3814 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| R 52,1433 - R 69,4028 | Request the lead time here |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm