Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | Handle Radius | View | |
|---|---|---|---|---|---|---|
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 60,6528 - R 72,6597 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 59,1954 - R 78,7891 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 49,248 - R 62,3814 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 62,357 - R 82,9972 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 71,5686 - R 71,5686 | 7 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 55,3687 - R 73,6957 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 960,2309 - R 1 029,6656 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
| R 48,547 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 54,2936 - R 72,2648 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 51,84 - R 62,3814 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 55,3687 - R 73,6957 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 119,5864 - R 135,3733 | Request the lead time here |
M4
|
|
|
||
| R 214,8023 - R 243,1216 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
|
|
||
| R 1 952,1046 - R 1 952,1046 | Request the lead time here |
M12
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
| R 1 043,7428 - R 2 290,3132 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
| R 3 113,6015 - R 6 311,2164 | Request the lead time here |
M16
|
3.11 in
79.0 mm
|
4.252 in
108.0 mm
|
||
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue