Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Handle Radius View
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 60,6528 - R 72,6597 Request the lead time here
M8
43.0 mm
63.0 mm
R 59,1954 - R 78,7891 Request the lead time here
M8
43.0 mm
63.0 mm
R 49,248 - R 62,3814 Request the lead time here
M6
32.5 mm
44.0 mm
R 62,357 - R 82,9972 Request the lead time here
M8
43.0 mm
63.0 mm
R 71,5686 - R 71,5686 7 In stock - Delivery conditions may apply, visit our FAQs
M8
43.0 mm
63.0 mm
R 55,3687 - R 73,6957 Request the lead time here
M6
32.5 mm
44.0 mm
R 960,2309 - R 1 029,6656 Request the lead time here
M8
50.0 mm
65.0 mm
R 48,547 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 54,2936 - R 72,2648 Request the lead time here
M6
32.5 mm
44.0 mm
R 51,84 - R 62,3814 Request the lead time here
M6
32.5 mm
44.0 mm
R 55,3687 - R 73,6957 Request the lead time here
M6
32.5 mm
44.0 mm
R 119,5864 - R 135,3733 Request the lead time here
M4
R 214,8023 - R 243,1216 50 In stock - Delivery conditions may apply, visit our FAQs
M12
R 1 952,1046 - R 1 952,1046 Request the lead time here
M12
69.0 mm
92.0 mm
R 1 043,7428 - R 2 290,3132 Request the lead time here
M8
50.0 mm
65.0 mm
R 3 113,6015 - R 6 311,2164 Request the lead time here
M16
79.0 mm
108.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
  • of 6
Male Clamping Handle 37.5 mm M5 GF PA Black

10190098

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 30.0 mm GF PA Black

10190531

Price Range
R 72,6597 - R 60,6528

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 30.0 mm GF PA Black

10190548

Price Range
R 78,7891 - R 59,1954

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 52.0 mm M6 20.0 mm GF PA Black

10190272

Price Range
R 62,3814 - R 49,248

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 16.0 mm GF PA Black

10190395

Price Range
R 82,9972 - R 62,357

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

10190463

Price Range
R 71,5686 - R 71,5686

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 52.0 mm M6 10.0 mm GF PA Black

10190197

Price Range
R 73,6957 - R 55,3687

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Clamping Lever 65.0 mm M8 Stainless Steel Grey

10285596

Price Range
R 1 029,6656 - R 960,2309

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 37.5 mm M5 GF PA Black

10190104

Price Range
R 62,3814 - R 48,547

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 37.5 mm M5 GF PA Black

10190005

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 37.5 mm M5 GF PA Black

10190081

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 16.0 mm GF PA Black

10190241

Price Range
R 72,2648 - R 54,2936

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 30.0 mm GF PA Black

10190326

Price Range
R 62,3814 - R 51,84

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 30.0 mm GF PA Black

10190340

Price Range
R 73,6957 - R 55,3687

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Clamping Lever 42.0 mm Threaded Stud M4 12.0 mm Black

10268711

Price Range
R 135,3733 - R 119,5864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 84.0 mm Stud M12 50.0 mm Black

10268865

Price Range
R 243,1216 - R 214,8023

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 92.0 mm Threaded Stud M12 Natural

10285534

Price Range
R 1 952,1046 - R 1 952,1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    43.0 mm
Clamping Lever 65.0 mm M8 Stainless Steel Grey

10285626

Price Range
R 2 290,3132 - R 1 043,7428

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Clamping Lever 108.0 mm M16 Stainless Steel Grey

10285701

Price Range
R 6 311,2164 - R 3 113,6015

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 37.5 mm M5 GF PA Black

10190067

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm