Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | Handle Radius | View | |
|---|---|---|---|---|---|---|
| R 1 558,2081 - R 3 188,8881 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| R 54,2936 - R 72,2648 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 60,1344 - R 71,5686 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 221,5702 - R 250,8066 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
|
||
| R 307,1621 - R 329,3804 | Request the lead time here |
M10
|
|
|
||
| R 142,0146 - R 142,0146 | 15 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
|
|
||
| 10285565 | R 744,9473 - R 1 634,5172 | Request the lead time here |
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
|
| R 1 469,9095 - R 2 980,0068 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| R 960,2309 - R 1 029,6656 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 135,3733 - R 135,3733 | Request the lead time here |
M6
|
|
|
||
| R 234,4878 - R 234,4878 | Request the lead time here |
M10
|
|
|
||
| R 1 411,5761 - R 1 411,5761 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| R 50,8032 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 1 599,2107 - R 3 272,5445 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| R 48,547 - R 62,3814 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 55,3687 - R 73,6957 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 49,248 - R 62,3814 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| R 62,357 - R 82,9972 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| R 56,5462 - R 72,6597 | Request the lead time here |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm