Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Handle Radius View
R 1 558,2081 - R 3 188,8881 Request the lead time here
M10
58.0 mm
78.0 mm
R 54,2936 - R 72,2648 Request the lead time here
M6
32.5 mm
44.0 mm
R 60,1344 - R 71,5686 Request the lead time here
M8
43.0 mm
63.0 mm
R 221,5702 - R 250,8066 10 In stock - Delivery conditions may apply, visit our FAQs
M8
R 307,1621 - R 329,3804 Request the lead time here
M10
R 142,0146 - R 142,0146 15 In stock - Delivery conditions may apply, visit our FAQs
M6
10285565 R 744,9473 - R 1 634,5172 Request the lead time here
M6
37.0 mm
42.0 mm
R 1 469,9095 - R 2 980,0068 Request the lead time here
M10
58.0 mm
78.0 mm
R 960,2309 - R 1 029,6656 Request the lead time here
M8
50.0 mm
65.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 135,3733 - R 135,3733 Request the lead time here
M6
R 234,4878 - R 234,4878 Request the lead time here
M10
R 1 411,5761 - R 1 411,5761 Request the lead time here
M10
58.0 mm
78.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 1 599,2107 - R 3 272,5445 Request the lead time here
M10
58.0 mm
78.0 mm
R 48,547 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 55,3687 - R 73,6957 Request the lead time here
M6
32.5 mm
44.0 mm
R 49,248 - R 62,3814 Request the lead time here
M6
32.5 mm
44.0 mm
R 62,357 - R 82,9972 Request the lead time here
M8
43.0 mm
63.0 mm
R 56,5462 - R 72,6597 Request the lead time here
M8
43.0 mm
63.0 mm
  • of 6
Clamping Lever 78.0 mm M10 Stainless Steel Grey

10285664

Price Range
R 3 188,8881 - R 1 558,2081

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 52.0 mm M6 16.0 mm GF PA Black

10190241

Price Range
R 72,2648 - R 54,2936

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

10190449

Price Range
R 71,5686 - R 60,1344

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Clamping Lever 65.0 mm Threaded Stud M8 25.0 mm

10268483

Price Range
R 250,8066 - R 221,5702

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm Stud M10 63.0 mm

10268575

Price Range
R 329,3804 - R 307,1621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Female Clamping Handle 65.0 mm M6 GF PA Black

10268650

Price Range
R 142,0146 - R 142,0146

Stock Levels
15 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 Stainless Steel Grey

10285565

Price Range
R 1 634,5172 - R 744,9473

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Clamping Lever 78.0 mm M10 Stainless Steel Grey

10285640

Price Range
R 2 980,0068 - R 1 469,9095

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Clamping Lever 65.0 mm M8 Stainless Steel Grey

10285596

Price Range
R 1 029,6656 - R 960,2309

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 37.5 mm M5 GF PA Black

10190081

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Clamping Lever 42.0 mm Threaded Stud M6 32.0 mm Black

10268759

Price Range
R 135,3733 - R 135,3733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 84.0 mm Stud M10 40.0 mm Black

10268841

Price Range
R 234,4878 - R 234,4878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever Stud M10 Stainless Steel Natural

10285510

Price Range
R 1 411,5761 - R 1 411,5761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    36.0 mm
Male Clamping Handle 37.5 mm M5 GF PA Black

10190005

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Clamping Lever 78.0 mm M10 Stainless Steel Grey

10285671

Price Range
R 3 272,5445 - R 1 599,2107

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 37.5 mm M5 GF PA Black

10190036

Price Range
R 62,3814 - R 48,547

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 10.0 mm GF PA Black

10190197

Price Range
R 73,6957 - R 55,3687

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 20.0 mm GF PA Black

10190272

Price Range
R 62,3814 - R 49,248

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 16.0 mm GF PA Black

10190395

Price Range
R 82,9972 - R 62,357

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 25.0 mm GF PA Black

10190470

Price Range
R 72,6597 - R 56,5462

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm