Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Handle Radius View
R 244,0004 - R 276,1862 Request the lead time here
M8
R 340,2754 - R 340,2754 Request the lead time here
M12
R 175,8698 - R 175,8698 Request the lead time here
M8
R 158,9501 - R 158,9501 Request the lead time here
M8
R 201,7788 - R 228,3683 4 In stock - Delivery conditions may apply, visit our FAQs
M10
R 1 952,1046 - R 1 952,1046 Request the lead time here
M10
69.0 mm
92.0 mm
R 1 050,159 - R 2 148,7408 Request the lead time here
M8
50.0 mm
65.0 mm
R 2 059,3312 - R 4 213,8252 Request the lead time here
M12
69.0 mm
92.0 mm
R 50,8032 - R 62,3814 Request the lead time here
M5
30.0 mm
30.0 mm
R 51,84 - R 61,654 Request the lead time here
M6
32.5 mm
44.0 mm
R 49,248 - R 62,3814 Request the lead time here
M6
32.5 mm
44.0 mm
R 56,781 - R 167,8157 Request the lead time here
M8
43.0 mm
63.0 mm
R 60,6528 - R 72,6597 Request the lead time here
M8
43.0 mm
63.0 mm
R 244,0004 - R 276,1862 10 In stock - Delivery conditions may apply, visit our FAQs
M8
R 59,6615 - R 79,4095 Request the lead time here
M8
43.0 mm
63.0 mm
R 51,84 - R 62,3814 Request the lead time here
M6
32.5 mm
44.0 mm
R 60,1344 - R 71,5686 Request the lead time here
M8
43.0 mm
63.0 mm
R 68,371 - R 91,0018 Request the lead time here
M8
43.0 mm
63.0 mm
R 54,2936 - R 72,2648 Request the lead time here
M6
32.5 mm
44.0 mm
R 109,4657 - R 123,909 Request the lead time here
M5
  • of 6
Clamping Lever 65.0 mm Threaded Stud M8 40.0 mm

10268506

Price Range
R 276,1862 - R 244,0004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 92.0 mm Stud M12 32.0 mm

10268599

Price Range
R 340,2754 - R 340,2754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Female Clamping Handle 84.0 mm M8 GF PA Black

10268681

Price Range
R 175,8698 - R 175,8698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 16.0 mm Black

10268766

Price Range
R 158,9501 - R 158,9501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 84.0 mm Stud M10 50.0 mm Black

10268858

Price Range
R 228,3683 - R 201,7788

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 92.0 mm Threaded Stud M10 Natural

10285527

Price Range
R 1 952,1046 - R 1 952,1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    43.0 mm
Clamping Lever 65.0 mm M8 Stainless Steel Grey

10285602

Price Range
R 2 148,7408 - R 1 050,159

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Clamping Lever 92.0 mm M12 Stainless Steel Grey

10285688

Price Range
R 4 213,8252 - R 2 059,3312

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle 37.5 mm M5 GF PA Black

10190043

Price Range
R 62,3814 - R 50,8032

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 10.0 mm GF PA Black

10190203

Price Range
R 61,654 - R 51,84

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 52.0 mm M6 20.0 mm GF PA Black

10190289

Price Range
R 62,3814 - R 49,248

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 16.0 mm GF PA Black

10190401

Price Range
R 167,8157 - R 56,781

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 25.0 mm GF PA Black

10190487

Price Range
R 72,6597 - R 60,6528

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Clamping Lever 65.0 mm Threaded Stud M8 50.0 mm

10268513

Price Range
R 276,1862 - R 244,0004

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Male Clamping Handle 73.5 mm M8 40.0 mm GF PA Black

10190562

Price Range
R 79,4095 - R 59,6615

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 52.0 mm M6 30.0 mm GF PA Black

10190326

Price Range
R 62,3814 - R 51,84

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

10190449

Price Range
R 71,5686 - R 60,1344

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 30.0 mm GF PA Black

10190524

Price Range
R 91,0018 - R 68,371

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 52.0 mm M6 16.0 mm GF PA Black

10190241

Price Range
R 72,2648 - R 54,2936

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    29.5 mm
Female Clamping Handle 42.0 mm M5 GF PA Black

10268636

Price Range
R 123,909 - R 109,4657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm