These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 21,8959 - R 33,8194 | Request the lead time here |
5x20
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| R 2 651,1408 - R 3 534,7822 | Request the lead time here |
25x50
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
25.0
|
50.0
|
||
| R 1 574,9888 - R 2 099,8405 | Request the lead time here |
35x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
| R 37,7216 - R 57,8832 | Request the lead time here |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| R 20,1615 - R 31,0011 | Request the lead time here |
6x12
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
12.0
|
||
| R 4 643,2361 - R 6 190,9092 | Request the lead time here |
50x96
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
50.0
|
96.0
|
||
| R 228,498 - R 351,6354 | Request the lead time here |
10x20
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
10.0
|
20.0
|
||
| R 115,9833 - R 178,4192 | Request the lead time here |
14x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
56.0
|
||
| R 1 061,8438 - R 1 415,6472 | Request the lead time here |
35x54
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
| R 50,5123 - R 77,6112 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
| R 94,0874 - R 144,8165 | Request the lead time here |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
48.0
|
||
| R 31,0011 - R 47,694 | Request the lead time here |
10x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
20.0
|
||
| R 51,1627 - R 78,6952 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
| R 37,2881 - R 57,2329 | Request the lead time here |
5x10
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
10.0
|
||
| R 273,3738 - R 420,5751 | Request the lead time here |
20x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
40.0
|
||
| R 618,2888 - R 951,0634 | Request the lead time here |
30x60
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
60.0
|
||
| R 45,0925 - R 69,3732 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
| R 1 126,2308 - R 1 501,4965 | Request the lead time here |
28x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
28.0
|
56.0
|
||
| R 172,9994 - R 266,2197 | Request the lead time here |
16x32
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
32.0
|
||
| R 89,9683 - R 138,3128 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
24.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue